760107524 | 360DP-8MPO
Base Product: G2-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360G2 Distribution Adapter Pack, 8 x MPO, method B
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Series | G2 |
General Specifications
Adapter Color | Gray |
Intelligence Type | iPatch® ready |
Interface | MPO |
Interface Feature | Key up |
Pigtails Included, quantity | 0 |
Shuttered | No |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Series | G2 |
General Specifications
Adapter Color | Gray |
Intelligence Type | iPatch® ready |
Interface | MPO |
Interface Feature | Key up |
Pigtails Included, quantity | 0 |
Shuttered | No |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse