760209965 | HD-4U
Base Product: HD-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
High Density 4U modular cassette sliding Panel, accepts (16) G2 modules or MPO panels, providing up to 192 duplex LC ports or up to 128 MPO ports
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | HD |
General Specifications
Application | Accepts sixteen G2 modular cassettes |
Color | Black + Silver gray (front) |
Intelligence Type | iPatch® ready |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 4 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19 in |
Depth | 549.91 mm | 21.65 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 11.249 kg | 24.8 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | HD |
General Specifications
Application | Accepts sixteen G2 modular cassettes |
Color | Black + Silver gray (front) |
Intelligence Type | iPatch® ready |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 4 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19 in |
Depth | 549.91 mm | 21.65 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 11.249 kg | 24.8 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse