760231514 | HD-2U-SP
Base Product: HD-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
High Density 2U Sliding Fiber Splice Panel for holding up to 8 G2 modules (96 duplex LC ports) and Splice Wallet® / RoloSplice® / 360-LP-STACK splice tray kits (between 96 and 192 single fusion splices).
Features and Benefits
- The panel accommodates up to 8 G2 modules, providing up to 96 duplex LC ports
- The panel accommodates up to 96 single fusion splices when using the Splice Wallet® splice trays
- The panel accommodates up to 128 single fusion splices when using the RoloSplice® splice trays
- The panel accommodates up to 192 single fusion splices when using the 360-LP-STACK fusion splice trays
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | HD |
General Specifications
Color | Black + Silver gray (front) |
Intelligence Type | iPatch® ready |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 450.85 mm | 17.75 in |
Depth | 501.65 mm | 19.75 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.305 kg | 13.9 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | HD |
General Specifications
Color | Black + Silver gray (front) |
Intelligence Type | iPatch® ready |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 450.85 mm | 17.75 in |
Depth | 501.65 mm | 19.75 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.305 kg | 13.9 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse