FIST® GR3 Set of 2 side/back panels, 2200mm high, 300mm wide, gray
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Side/back panel |
Product Brand | FIST® |
Product Series | FACT | FIST-GR3 |
General Specifications
Application | Used in FIST-GR3-style frames only |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 300 mm | 11.811 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 2 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Side/back panel |
Product Brand | FIST® |
Product Series | FACT | FIST-GR3 |
General Specifications
Application | Used in FIST-GR3-style frames only |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 300 mm | 11.811 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 2 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse