NG4access® MPO Module, multimode OM4, LC-MPO 1x24 fiber, Polarity A, right exit (for MPO module)
Features and Benefits
- Offers the same craft-friendly interface for LC and SC connectors as the cabled module
- Allow installers to connect an MPO trunk cable to turn up services in rapid installation applications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | NG4access® |
Product Series | NG4 |
General Specifications
Functionality | Breakout |
Application | NG4 MPO module |
Adapter Color | Aqua |
Adapters, quantity, front | 12 |
Body Style | Simplex |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | SC/UPC |
Interface, rear | MPO |
Polarity | Method A |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Dimensions
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.130 in |
Outline Drawing
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, bend insensitive |
Environmental Specifications
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | NG4access® |
Product Series | NG4 |
General Specifications
Functionality | Breakout |
Application | NG4 MPO module |
Adapter Color | Aqua |
Adapters, quantity, front | 12 |
Body Style | Simplex |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | SC/UPC |
Interface, rear | MPO |
Polarity | Method A |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Dimensions
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.130 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, bend insensitive |
Environmental Specifications
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Video
NG4access MPO Module Installation in Acces Tray

NG4access MPO Module Installation in Acces Tray
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NG4access MPO Module Installation in Acces Tray

NG4access MPO Module Installation in Acces Tray
Visio Stencil
Warranty
Other Ways to Browse