Next Generation Frame (NGF) Fiber Main Distribution Frame, front/rear access, for holding up to 12 blocks, 42 in x 24 in x 7 ft, black
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Frame |
Product Series | NGFB |
General Specifications
Access | Front | Rear |
Application | For use with NGF blocks |
Color | Black |
Growth Configuration | Unloaded |
Dimensions
Height | 2134 mm | 84.016 in |
Width | 1067 mm | 42.008 in |
Depth | 483 mm | 19.016 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Frame |
Product Series | NGFB |
General Specifications
Access | Front | Rear |
Application | For use with NGF blocks |
Color | Black |
Growth Configuration | Unloaded |
Dimensions
Height | 2134 mm | 84.016 in |
Width | 1067 mm | 42.008 in |
Depth | 483 mm | 19.016 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse