FDWL7SC42
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
Singlemode LC/UPC Keyed Brown to SC/UPC Fiber Patch Cord, 1.6 mm Duplex, Plenum
Configure Product Variants
Product Variants
Configure and display product variants of FDWL7SC42 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
---|---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Brand | SYSTIMAX InstaPATCH® 360 |
Product Series | FDW |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Blue |
Color, connector A | Brown |
Connector B, quantity | 2 |
Color, boot B | Blue |
Color, connector B | Blue |
Interface, Connector A | LC/UPC |
Interface Feature, connector A | Keyed |
Interface, Connector B | SC/UPC |
Jacket Color | Yellow |
Polarity | Method B |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 999 |
Cable Assembly Length Range (ft) | 1 – 999 |
Diameter Over Jacket | 1.6 mm | 0.063 in |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Plenum |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ANATEL | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Brand | SYSTIMAX InstaPATCH® 360 |
Product Series | FDW |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Blue |
Color, connector A | Brown |
Connector B, quantity | 2 |
Color, boot B | Blue |
Color, connector B | Blue |
Interface, Connector A | LC/UPC |
Interface Feature, connector A | Keyed |
Interface, Connector B | SC/UPC |
Jacket Color | Yellow |
Polarity | Method B |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 999 |
Cable Assembly Length Range (ft) | 1 – 999 |
Diameter Over Jacket | 1.6 mm | 0.063 in |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Plenum |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ANATEL | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse