760151290 | 360-IPR-MFTPA-E-HD6B-1U-24
Base Product: 360-MFTP-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ GigaSPEED X10D® Evolve High Density Shielded Angled Modular Panel, 24 port
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | GigaSPEED X10D® | SYSTIMAX 360™ |
Product Series | HGS Series |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Shielded |
Color | Cool gray | Satin chrome |
Conductor Type | Solid | Stranded |
Intelligence Type | iPatch® ready |
Panel Style | Angled |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 24 |
Transmission Standards | ANSI/TIA-568-D.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth, with cable management | 266.7 mm | 10.5 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Electrical Specifications
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.839 kg | 1.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | GigaSPEED X10D® | SYSTIMAX 360™ |
Product Series | HGS Series |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Shielded |
Color | Cool gray | Satin chrome |
Conductor Type | Solid | Stranded |
Intelligence Type | iPatch® ready |
Panel Style | Angled |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 24 |
Transmission Standards | ANSI/TIA-568-D.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth, with cable management | 266.7 mm | 10.5 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Electrical Specifications
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.839 kg | 1.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse