760254289 | CMX-6
- Available in:
- North America
Constellation™ Multi-chassis Synch Card with Cable
Specifications
Product Classification
Regional Availability | North America |
Portfolio | SYSTIMAX® |
Product Type | Multi-chassis sync card |
Product Brand | Constellation™ |
General Specifications
Color | Putty white |
Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
Height | 14.48 mm | 0.570 in |
Width | 38.2 mm | 1.504 in |
Depth | 338.9 mm | 13.343 in |
Length | 338.9 m | 13.343 in |
Material Specifications
Material Type | Powder coated steel |
Environmental Specifications
Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Environmental Space | Indoor |
Safety Standard | IEC 62368-1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | SYSTIMAX® |
Product Type | Multi-chassis sync card |
Product Brand | Constellation™ |
General Specifications
Color | Putty white |
Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
Height | 14.48 mm | 0.570 in |
Width | 38.2 mm | 1.504 in |
Depth | 338.9 mm | 13.343 in |
Length | 338.9 m | 13.343 in |
Material Specifications
Material Type | Powder coated steel |
Environmental Specifications
Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Environmental Space | Indoor |
Safety Standard | IEC 62368-1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Design Guidelines
Video
Constellation installation overview
Constellation installation overview
Design Guidelines
Product Compliance Documentation
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse