COP99K2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MiNo6A Series Category 6A U/UTP Reduced Diameter LS-CM Dual Rated Cord, Eco-packaging
Configure Product Variants
Product Variants
Configure and display product variants of COP99K2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Cord Length | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
- Perfect for cross connects, workstations or racks with higher-density and/or limited space
- Small diameter unshielded twisted pair patch cords (0.195 inch/4.95 mm) that offers flexibility, durability and reliability
- Unique laminate barrier wrap provides excellent alien cross-talk performance
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair patch cord |
Product Series | CO |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Standard |
Interface, Connector B | RJ45 plug |
Interface Feature, connector B | Standard |
Jacket Color | Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 | ISO/IEC 11801 Class EA | TIA/EIA-568 Cat 6A |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 131 |
Cable Assembly Length Range (cm) | 60 – 999 |
Cable Assembly Length Range (in) | 24 – 999 |
Diameter Over Jacket | 4.95 mm | 0.195 in |
Compatible Conductor Gauge, solid | 28 AWG |
Wiring Diagram
Click on image to enlarge. |
Electrical Specifications
dc Resistance, maximum | 0.3 ohm |
Safety Voltage Rating | 300 V |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Conductor Material | Bare copper |
Contact Plating Material | Gold over nickel |
Material Type | Phosphor bronze contacts | Polycarbonate plug housing |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 90 N | 20.233 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +75 °C (+14 °F to +167 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Non-plenum |
Flammability Rating | CM-ST1 | IEC 60332-1 |
Safety Standard | Anatel | UL 1863 |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair patch cord |
Product Series | CO |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Standard |
Interface, Connector B | RJ45 plug |
Interface Feature, connector B | Standard |
Jacket Color | Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 | ISO/IEC 11801 Class EA | TIA/EIA-568 Cat 6A |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 131 |
Cable Assembly Length Range (cm) | 60 – 999 |
Cable Assembly Length Range (in) | 24 – 999 |
Diameter Over Jacket | 4.95 mm | 0.195 in |
Compatible Conductor Gauge, solid | 28 AWG |
Electrical Specifications
dc Resistance, maximum | 0.3 ohm |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Contact Plating Material | Gold over nickel |
Material Type | Phosphor bronze contacts | Polycarbonate plug housing |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 90 N | 20.233 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +75 °C (+14 °F to +167 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Non-plenum |
Flammability Rating | CM-ST1 | IEC 60332-1 |
Safety Standard | Anatel | UL 1863 |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Design Guidelines
Product Specification
Technical Publication
Warranty
Application Guide
Design Guidelines
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse