4-1375055-2 | ECO SL110-6-BK-24
Base Product: 1375055
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
SL-Series Modular Jack, RJ45, Cat6 Unshielded, Black (24 ea/pkg)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | SL Series |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Unshielded |
Color | Black |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Mounting | SL Series faceplates and panels |
Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes |
Outlet Feature | Inverted jack face |
Outlet Type | Standard |
Termination Punchdowns, minimum | 200 times |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.13 mm | 0.635 in |
Width | 14.48 mm | 0.57 in |
Depth | 30.48 mm | 1.2 in |
Compatible Cable Diameter, maximum | 5.8 mm | 0.228 in |
Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 MOhm |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Safety Voltage Rating | 150 Vac |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Termination Contact Plating | Tin |
Mechanical Specifications
Plug Retention Force, minimum | 50 N | 11.240 lbf |
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Included | Strain relief cap |
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 24 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | SL Series |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Unshielded |
Color | Black |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Mounting | SL Series faceplates and panels |
Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes |
Outlet Feature | Inverted jack face |
Outlet Type | Standard |
Termination Punchdowns, minimum | 200 times |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.13 mm | 0.635 in |
Width | 14.48 mm | 0.57 in |
Depth | 30.48 mm | 1.2 in |
Compatible Cable Diameter, maximum | 5.8 mm | 0.228 in |
Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 MOhm |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Safety Voltage Rating | 150 Vac |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Termination Contact Plating | Tin |
Mechanical Specifications
Plug Retention Force, minimum | 50 N | 11.240 lbf |
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Included | Strain relief cap |
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 24 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
3rd Party Certification - Component
3rd Party Certification - System
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Installation Instruction
Product Specification
Product Sustainability
Qualification Test Report
Technical Publication
Visio Stencil
3rd Party Certification - Component
3rd Party Certification - System
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Qualification Test Report
Technical Publication
Visio Stencil
Other Ways to Browse