4-2153364-2 | ECO SLX-DC-6S-BK-24
Base Product: 2153364
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
SL-Series Modular Jack, RJ45, Cat6 Shielded, with Dust Cover, Black (24 ea/pkg)
Features and Benefits
- Part of CommScope’s initiative of removing single-use plastics which also includes copper panels, jacks, cords and faceplates
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | SLX Series |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Shielded |
Color | Black |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | Hinged |
Mounting | SL Series faceplates and panels |
Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes |
Outlet Type | Standard |
Termination Punchdowns, minimum | 5 times |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.13 mm | 0.635 in |
Width | 14.44 mm | 0.569 in |
Depth | 36.8 mm | 1.449 in |
Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in |
Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate | Zamak |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 24 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | SLX Series |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Shielded |
Color | Black |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | Hinged |
Mounting | SL Series faceplates and panels |
Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes |
Outlet Type | Standard |
Termination Punchdowns, minimum | 5 times |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.13 mm | 0.635 in |
Width | 14.44 mm | 0.569 in |
Depth | 36.8 mm | 1.449 in |
Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in |
Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate | Zamak |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 24 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Engineering Report
Installation Instruction
Product Specification
Technical Publication
Video
SLX Modular Jack Termination
SLX Modular Jack Termination
Unboxing the SLX Cat6A jack in Eco package
Customer Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
SLX Modular Jack Termination
SLX Modular Jack Termination
Unboxing the SLX Cat6A jack in Eco package
Other Ways to Browse