FMK10G
Base Product
- Available in:
- Australia/New Zealand
SL FMK Series Modular Jack, Cat6A
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | KJ Series |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Unshielded |
Conductor Type | Solid | Stranded |
Mounting | Clipsal/HPM faceplates |
Outlet Type | Standard |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Wiring | T568A | T568B |
Dimensions
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.2 mm | 0.638 in |
Width | 21.5 mm | 0.846 in |
Depth | 33.08 mm | 1.302 in |
Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in |
Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 24 AWG | 26 AWG |
Electrical Specifications
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Product Classification
Regional Availability | Australia/New Zealand |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | KJ Series |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Unshielded |
Conductor Type | Solid | Stranded |
Mounting | Clipsal/HPM faceplates |
Outlet Type | Standard |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Wiring | T568A | T568B |
Dimensions
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.2 mm | 0.638 in |
Width | 21.5 mm | 0.846 in |
Depth | 33.08 mm | 1.302 in |
Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in |
Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 24 AWG | 26 AWG |
Electrical Specifications
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Video
Category 6A SL Jack termination with SL Style tool
Category 6A SL Jack termination with SL Style tool
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
Category 6A SL Jack termination with SL Style tool
Category 6A SL Jack termination with SL Style tool
Other Ways to Browse