1375354-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110Connect XC System Label Paper, 0.5 in high x 7.9 in width, white matte
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Label kit |
Product Series | 110 Series |
General Specifications
Application | For use with 610XC Series patch panels |
Color | White |
Label Type | Die-cut |
Labels per Sheet, quantity | 18 |
Dimensions
Height | 12.192 mm | 0.48 in |
Width | 215.9 mm | 8.5 in |
Material Specifications
Material Type | Paper |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 90 |
Packaging Type | Sheet |
Sheets per Pack, quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Label kit |
Product Series | 110 Series |
General Specifications
Application | For use with 610XC Series patch panels |
Color | White |
Label Type | Die-cut |
Labels per Sheet, quantity | 18 |
Dimensions
Height | 12.192 mm | 0.48 in |
Width | 215.9 mm | 8.5 in |
Material Specifications
Material Type | Paper |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 90 |
Packaging Type | Sheet |
Sheets per Pack, quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Visio Stencil
Other Ways to Browse