Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1711897-1

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

DIN rail adaptor for RJ45 modular jack

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Adapter

General Specifications

Application For use with SL Series outlets (UTP and STP)
Color Gray

Dimensions

Height 77.7 mm | 3.059 in
Width 16.13 mm | 0.635 in
Depth 64.5 mm | 2.539 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Polyamide (PA) 30% glass filled

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Tie wrap
Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Adapter

General Specifications

Application For use with SL Series outlets (UTP and STP)
Color Gray

Dimensions

Height 77.7 mm | 3.059 in
Width 16.13 mm | 0.635 in
Depth 64.5 mm | 2.539 in

Material Specifications

Material Type Polyamide (PA) 30% glass filled

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Tie wrap
Packaging quantity 1
Packaging Type Bag
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Application Specification

Building Information Modeling (BIM) Objects

Product Specification

Application Specification

Building Information Modeling (BIM) Objects

Product Specification

Recommended for You

Recommended for You