Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760244128 | FT-MP-6-25

Base Product: FT-MP

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Field Term Modular Plug, RJ45, Cat6 (25 ea/pkg)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Clear
Conductor Type Solid
Interface RJ45
Positions/Loaded Contacts 8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 6 mm | 0.236 in
Compatible Cable Diameter, minimum 5.3 mm | 0.209 in
Compatible Insulated Conductor Diameter, maximum 1.03 mm | 0.041 in
Compatible Insulated Conductor Diameter, minimum 0.84 mm | 0.033 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 23 AWG

Electrical Specifications

Safety Voltage Rating 1000 Vac

Material Specifications

Contact Base Material Copper alloy
Contact Plating Material Gold over nickel
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Safety Standard UL 114344

Packaging and Weights

Packaging quantity 25
Packaging Type Clam shell

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Clear
Conductor Type Solid
Interface RJ45
Positions/Loaded Contacts 8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 6 mm | 0.236 in
Compatible Cable Diameter, minimum 5.3 mm | 0.209 in
Compatible Insulated Conductor Diameter, maximum 1.03 mm | 0.041 in
Compatible Insulated Conductor Diameter, minimum 0.84 mm | 0.033 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 23 AWG

Electrical Specifications

Safety Voltage Rating 1000 Vac

Material Specifications

Contact Base Material Copper alloy
Contact Plating Material Gold over nickel
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Safety Standard UL 114344

Packaging and Weights

Packaging quantity 25
Packaging Type Clam shell

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

Field Terminated RJ45 Modular Plug Instructions
Field Terminated RJ45 Modular Plug Instructions

Product Specification

Video

Field Terminated RJ45 Modular Plug Instructions
Field Terminated RJ45 Modular Plug Instructions