760258223 | SR-CAP-SE-WH-24
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cat 5e/6 Jack Cap with Strain Relief, Side Entry, White (24 ea/pkg)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Strain relief |
General Specifications
Color | White |
Compatible Plug Type | Cat 5e | Cat 6 |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Packaging and Weights
Packaging quantity | 24 |
Packaging Type | Bag |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Strain relief |
General Specifications
Color | White |
Compatible Plug Type | Cat 5e | Cat 6 |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Packaging and Weights
Packaging quantity | 24 |
Packaging Type | Bag |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse