874017814/10 | CS27P VLT C5E 4/24 U/UTP CPK 1KFT
Base Product: CS27P
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
ETL Verified Category 5e U/UTP Cable, plenum, violet jacket, 4 pair count, 1000 ft (305 m) length, CommPak
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS27P |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Violet |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.877 mm | 0.192 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 24 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 76 % |
Operating Frequency, maximum | 350 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.9 | 67.3 | 65.3 | 81.9 | 65.3 | 63.3 | 80.0 | 64.3 | 62.3 | 79.5 | 62.3 | 60.3 | 77.6 | 65.8 | 63.8 | 75.7 | 62.8 | 60.8 | 74.0 | 20.0 | 20.0 | 33.9 |
4.00 MHz | 4.0 | 4.1 | 3.9 | 58.3 | 56.3 | 72.6 | 54.3 | 52.2 | 68.7 | 55.3 | 53.3 | 70.3 | 51.3 | 49.2 | 66.5 | 53.8 | 51.8 | 64.2 | 50.8 | 48.8 | 62.6 | 23.3 | 23.0 | 30.2 |
8.00 MHz | 5.7 | 5.8 | 5.5 | 53.8 | 51.8 | 67.9 | 48.0 | 46.0 | 62.4 | 50.8 | 48.8 | 65.5 | 45.0 | 43.0 | 59.9 | 47.7 | 45.7 | 58.6 | 44.7 | 42.7 | 56.9 | 25.0 | 24.5 | 34.0 |
10.00 MHz | 6.4 | 6.5 | 6.2 | 52.3 | 50.3 | 66.4 | 45.9 | 43.8 | 60.2 | 49.3 | 47.3 | 63.9 | 42.9 | 40.8 | 57.7 | 45.8 | 43.8 | 56.6 | 42.8 | 40.8 | 54.9 | 25.5 | 25.0 | 37.1 |
16.00 MHz | 8.2 | 8.2 | 7.9 | 49.2 | 47.2 | 63.1 | 41.1 | 39.0 | 55.2 | 46.2 | 44.2 | 60.8 | 38.1 | 36.0 | 52.9 | 41.7 | 39.7 | 52.5 | 38.7 | 36.7 | 50.9 | 25.5 | 25.0 | 36.4 |
20.00 MHz | 9.2 | 9.3 | 8.9 | 47.8 | 45.8 | 61.7 | 38.6 | 36.5 | 52.9 | 44.8 | 42.8 | 59.4 | 35.6 | 33.5 | 50.5 | 39.8 | 37.8 | 50.6 | 36.8 | 34.8 | 48.9 | 25.5 | 25.0 | 37.1 |
25.00 MHz | 10.3 | 10.4 | 9.9 | 46.3 | 44.3 | 60.2 | 36.0 | 33.9 | 50.3 | 43.3 | 41.3 | 57.9 | 33.0 | 30.9 | 48.0 | 37.8 | 35.8 | 48.6 | 34.8 | 32.8 | 46.9 | 24.8 | 24.3 | 36.4 |
31.25 MHz | 11.6 | 11.7 | 11.1 | 44.9 | 42.9 | 58.2 | 33.3 | 31.2 | 47.1 | 41.9 | 39.9 | 55.9 | 30.3 | 28.2 | 44.8 | 35.9 | 33.9 | 46.7 | 32.9 | 30.9 | 45.0 | 24.1 | 23.6 | 36.8 |
62.50 MHz | 16.8 | 17.0 | 15.9 | 40.4 | 38.4 | 53.8 | 23.5 | 21.4 | 37.8 | 37.4 | 35.4 | 51.5 | 20.5 | 18.4 | 35.6 | 29.9 | 27.9 | 40.8 | 26.9 | 24.9 | 39.1 | 22.0 | 21.5 | 32.4 |
100.00 MHz | 21.8 | 22.0 | 20.4 | 37.3 | 35.3 | 49.6 | 15.3 | 13.3 | 29.3 | 34.3 | 32.3 | 47.4 | 12.5 | 10.3 | 27.0 | 25.8 | 23.8 | 37.0 | 22.8 | 20.8 | 35.1 | 20.6 | 20.1 | 28.5 |
155.00 MHz | 27.8 | 25.6 | 34.4 | 46.2 | 6.7 | 20.6 | 31.4 | 43.9 | 3.7 | 18.3 | 22.0 | 32.8 | 19.0 | 31.2 | 19.3 | 27.1 | ||||||||
200.00 MHz | 32.1 | 29.3 | 32.8 | 44.9 | 0.7 | 15.7 | 29.8 | 42.7 | -2.3 | 13.4 | 19.8 | 30.7 | 16.8 | 29.0 | 18.5 | 26.2 | ||||||||
250.00 MHz | 36.5 | 33.0 | 31.3 | 43.4 | -5.2 | 10.4 | 28.3 | 41.1 | -8.2 | 8.1 | 17.8 | 28.7 | 14.8 | 26.9 | 17.8 | 25.2 | ||||||||
300.00 MHz | 40.6 | 36.2 | 30.1 | 41.1 | -10.4 | 4.9 | 27.1 | 38.9 | -13.4 | 2.7 | 16.3 | 27.0 | 13.3 | 25.3 | 17.3 | 25.7 | ||||||||
350.00 MHz | 44.4 | 39.3 | 29.1 | 39.7 | -15.3 | 0.4 | 26.1 | 37.4 | -18.3 | -1.9 | 14.9 | 25.2 | 11.9 | 23.4 | 16.8 | 26.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP | Polyolefin |
Jacket Material | PVC |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 30.373 kg/km | 20.41 lb/kft |
Packaging Type | CommPak® box |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS27P |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Violet |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.877 mm | 0.192 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 76 % |
Operating Frequency, maximum | 350 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.9 | 67.3 | 65.3 | 81.9 | 65.3 | 63.3 | 80.0 | 64.3 | 62.3 | 79.5 | 62.3 | 60.3 | 77.6 | 65.8 | 63.8 | 75.7 | 62.8 | 60.8 | 74.0 | 20.0 | 20.0 | 33.9 |
4.00 MHz | 4.0 | 4.1 | 3.9 | 58.3 | 56.3 | 72.6 | 54.3 | 52.2 | 68.7 | 55.3 | 53.3 | 70.3 | 51.3 | 49.2 | 66.5 | 53.8 | 51.8 | 64.2 | 50.8 | 48.8 | 62.6 | 23.3 | 23.0 | 30.2 |
8.00 MHz | 5.7 | 5.8 | 5.5 | 53.8 | 51.8 | 67.9 | 48.0 | 46.0 | 62.4 | 50.8 | 48.8 | 65.5 | 45.0 | 43.0 | 59.9 | 47.7 | 45.7 | 58.6 | 44.7 | 42.7 | 56.9 | 25.0 | 24.5 | 34.0 |
10.00 MHz | 6.4 | 6.5 | 6.2 | 52.3 | 50.3 | 66.4 | 45.9 | 43.8 | 60.2 | 49.3 | 47.3 | 63.9 | 42.9 | 40.8 | 57.7 | 45.8 | 43.8 | 56.6 | 42.8 | 40.8 | 54.9 | 25.5 | 25.0 | 37.1 |
16.00 MHz | 8.2 | 8.2 | 7.9 | 49.2 | 47.2 | 63.1 | 41.1 | 39.0 | 55.2 | 46.2 | 44.2 | 60.8 | 38.1 | 36.0 | 52.9 | 41.7 | 39.7 | 52.5 | 38.7 | 36.7 | 50.9 | 25.5 | 25.0 | 36.4 |
20.00 MHz | 9.2 | 9.3 | 8.9 | 47.8 | 45.8 | 61.7 | 38.6 | 36.5 | 52.9 | 44.8 | 42.8 | 59.4 | 35.6 | 33.5 | 50.5 | 39.8 | 37.8 | 50.6 | 36.8 | 34.8 | 48.9 | 25.5 | 25.0 | 37.1 |
25.00 MHz | 10.3 | 10.4 | 9.9 | 46.3 | 44.3 | 60.2 | 36.0 | 33.9 | 50.3 | 43.3 | 41.3 | 57.9 | 33.0 | 30.9 | 48.0 | 37.8 | 35.8 | 48.6 | 34.8 | 32.8 | 46.9 | 24.8 | 24.3 | 36.4 |
31.25 MHz | 11.6 | 11.7 | 11.1 | 44.9 | 42.9 | 58.2 | 33.3 | 31.2 | 47.1 | 41.9 | 39.9 | 55.9 | 30.3 | 28.2 | 44.8 | 35.9 | 33.9 | 46.7 | 32.9 | 30.9 | 45.0 | 24.1 | 23.6 | 36.8 |
62.50 MHz | 16.8 | 17.0 | 15.9 | 40.4 | 38.4 | 53.8 | 23.5 | 21.4 | 37.8 | 37.4 | 35.4 | 51.5 | 20.5 | 18.4 | 35.6 | 29.9 | 27.9 | 40.8 | 26.9 | 24.9 | 39.1 | 22.0 | 21.5 | 32.4 |
100.00 MHz | 21.8 | 22.0 | 20.4 | 37.3 | 35.3 | 49.6 | 15.3 | 13.3 | 29.3 | 34.3 | 32.3 | 47.4 | 12.5 | 10.3 | 27.0 | 25.8 | 23.8 | 37.0 | 22.8 | 20.8 | 35.1 | 20.6 | 20.1 | 28.5 |
155.00 MHz | 27.8 | 25.6 | 34.4 | 46.2 | 6.7 | 20.6 | 31.4 | 43.9 | 3.7 | 18.3 | 22.0 | 32.8 | 19.0 | 31.2 | 19.3 | 27.1 | ||||||||
200.00 MHz | 32.1 | 29.3 | 32.8 | 44.9 | 0.7 | 15.7 | 29.8 | 42.7 | -2.3 | 13.4 | 19.8 | 30.7 | 16.8 | 29.0 | 18.5 | 26.2 | ||||||||
250.00 MHz | 36.5 | 33.0 | 31.3 | 43.4 | -5.2 | 10.4 | 28.3 | 41.1 | -8.2 | 8.1 | 17.8 | 28.7 | 14.8 | 26.9 | 17.8 | 25.2 | ||||||||
300.00 MHz | 40.6 | 36.2 | 30.1 | 41.1 | -10.4 | 4.9 | 27.1 | 38.9 | -13.4 | 2.7 | 16.3 | 27.0 | 13.3 | 25.3 | 17.3 | 25.7 | ||||||||
350.00 MHz | 44.4 | 39.3 | 29.1 | 39.7 | -15.3 | 0.4 | 26.1 | 37.4 | -18.3 | -1.9 | 14.9 | 25.2 | 11.9 | 23.4 | 16.8 | 26.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP | Polyolefin |
Jacket Material | PVC |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 30.373 kg/km | 20.41 lb/kft |
Packaging Type | CommPak® box |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse