874046804/10 | CS24P GRY C5E 4/24 F/UTP RL 1KFT
Base Product: CS24P
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Category 5e F/UTP Cable, plenum, gray jacket, 4 pair count, 1000 ft (305 m) length, reel
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS24P |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Gray |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 5.969 mm | 0.235 in |
Jacket Thickness | 0.457 mm | 0.018 in |
Conductor Gauge, singles | 24 AWG |
Drain Wire Gauge | 26 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 73 % |
Operating Frequency, maximum | 100 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 1.9 | 65.3 | 83.1 | 63.3 | 81.2 | 62.3 | 80.8 | 60.3 | 78.9 | 63.8 | 84.4 | 60.8 | 82.4 | 20.0 | 33.0 |
4.00 MHz | 4.1 | 3.7 | 56.3 | 73.4 | 52.2 | 69.8 | 53.3 | 71.3 | 49.2 | 67.6 | 51.8 | 73.3 | 48.8 | 71.4 | 23.0 | 30.6 |
8.00 MHz | 5.8 | 5.2 | 51.8 | 69.0 | 46.0 | 63.9 | 48.8 | 67.0 | 43.0 | 61.8 | 45.7 | 67.4 | 42.7 | 65.5 | 24.5 | 31.5 |
10.00 MHz | 6.5 | 5.8 | 50.3 | 67.2 | 43.8 | 61.4 | 47.3 | 65.1 | 40.8 | 59.3 | 43.8 | 65.4 | 40.8 | 63.5 | 25.0 | 32.4 |
16.00 MHz | 8.2 | 7.4 | 47.2 | 64.1 | 39.0 | 56.8 | 44.2 | 62.0 | 36.0 | 54.7 | 39.7 | 61.3 | 36.7 | 59.4 | 25.0 | 31.8 |
20.00 MHz | 9.3 | 8.2 | 45.8 | 62.6 | 36.5 | 54.4 | 42.8 | 60.5 | 33.5 | 52.2 | 37.8 | 59.4 | 34.8 | 57.4 | 25.0 | 33.0 |
25.00 MHz | 10.4 | 9.2 | 44.3 | 60.9 | 33.9 | 51.6 | 41.3 | 58.8 | 30.9 | 49.6 | 35.8 | 57.6 | 32.8 | 55.5 | 24.3 | 33.1 |
31.25 MHz | 11.7 | 10.3 | 42.9 | 59.6 | 31.2 | 49.2 | 39.9 | 57.4 | 28.2 | 47.1 | 33.9 | 55.6 | 30.9 | 53.5 | 23.6 | 33.4 |
62.50 MHz | 17.0 | 14.7 | 38.4 | 54.4 | 21.4 | 39.8 | 35.4 | 52.4 | 18.4 | 37.7 | 27.9 | 49.5 | 24.9 | 47.4 | 21.5 | 32.9 |
100.00 MHz | 22.0 | 18.6 | 35.3 | 51.0 | 13.3 | 32.4 | 32.3 | 48.9 | 10.3 | 30.2 | 23.8 | 45.5 | 20.8 | 43.3 | 20.1 | 29.9 |
155.00 MHz | 23.4 | 46.9 | 23.5 | 45.1 | 21.7 | 41.3 | 39.3 | 28.0 | ||||||||
200.00 MHz | 26.7 | 45.1 | 18.4 | 43.2 | 16.5 | 39.1 | 37.0 | 26.0 | ||||||||
250.00 MHz | 29.9 | 44.8 | 14.9 | 42.7 | 12.8 | 37.1 | 35.1 | 25.1 | ||||||||
300.00 MHz | 32.9 | 43.0 | 10.1 | 40.9 | 8.0 | 35.6 | 33.4 | 25.0 | ||||||||
350.00 MHz | 35.7 | 41.6 | 5.9 | 39.7 | 3.9 | 34.1 | 31.8 | 25.6 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | FEP |
Jacket Material | PVC |
Shield (Tape) Material | Aluminum/Polyester |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 44.050 kg/km | 29.6 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS24P |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Gray |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 5.969 mm | 0.235 in |
Jacket Thickness | 0.457 mm | 0.018 in |
Conductor Gauge, singles | 24 AWG |
Drain Wire Gauge | 26 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 73 % |
Operating Frequency, maximum | 100 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 1.9 | 65.3 | 83.1 | 63.3 | 81.2 | 62.3 | 80.8 | 60.3 | 78.9 | 63.8 | 84.4 | 60.8 | 82.4 | 20.0 | 33.0 |
4.00 MHz | 4.1 | 3.7 | 56.3 | 73.4 | 52.2 | 69.8 | 53.3 | 71.3 | 49.2 | 67.6 | 51.8 | 73.3 | 48.8 | 71.4 | 23.0 | 30.6 |
8.00 MHz | 5.8 | 5.2 | 51.8 | 69.0 | 46.0 | 63.9 | 48.8 | 67.0 | 43.0 | 61.8 | 45.7 | 67.4 | 42.7 | 65.5 | 24.5 | 31.5 |
10.00 MHz | 6.5 | 5.8 | 50.3 | 67.2 | 43.8 | 61.4 | 47.3 | 65.1 | 40.8 | 59.3 | 43.8 | 65.4 | 40.8 | 63.5 | 25.0 | 32.4 |
16.00 MHz | 8.2 | 7.4 | 47.2 | 64.1 | 39.0 | 56.8 | 44.2 | 62.0 | 36.0 | 54.7 | 39.7 | 61.3 | 36.7 | 59.4 | 25.0 | 31.8 |
20.00 MHz | 9.3 | 8.2 | 45.8 | 62.6 | 36.5 | 54.4 | 42.8 | 60.5 | 33.5 | 52.2 | 37.8 | 59.4 | 34.8 | 57.4 | 25.0 | 33.0 |
25.00 MHz | 10.4 | 9.2 | 44.3 | 60.9 | 33.9 | 51.6 | 41.3 | 58.8 | 30.9 | 49.6 | 35.8 | 57.6 | 32.8 | 55.5 | 24.3 | 33.1 |
31.25 MHz | 11.7 | 10.3 | 42.9 | 59.6 | 31.2 | 49.2 | 39.9 | 57.4 | 28.2 | 47.1 | 33.9 | 55.6 | 30.9 | 53.5 | 23.6 | 33.4 |
62.50 MHz | 17.0 | 14.7 | 38.4 | 54.4 | 21.4 | 39.8 | 35.4 | 52.4 | 18.4 | 37.7 | 27.9 | 49.5 | 24.9 | 47.4 | 21.5 | 32.9 |
100.00 MHz | 22.0 | 18.6 | 35.3 | 51.0 | 13.3 | 32.4 | 32.3 | 48.9 | 10.3 | 30.2 | 23.8 | 45.5 | 20.8 | 43.3 | 20.1 | 29.9 |
155.00 MHz | 23.4 | 46.9 | 23.5 | 45.1 | 21.7 | 41.3 | 39.3 | 28.0 | ||||||||
200.00 MHz | 26.7 | 45.1 | 18.4 | 43.2 | 16.5 | 39.1 | 37.0 | 26.0 | ||||||||
250.00 MHz | 29.9 | 44.8 | 14.9 | 42.7 | 12.8 | 37.1 | 35.1 | 25.1 | ||||||||
300.00 MHz | 32.9 | 43.0 | 10.1 | 40.9 | 8.0 | 35.6 | 33.4 | 25.0 | ||||||||
350.00 MHz | 35.7 | 41.6 | 5.9 | 39.7 | 3.9 | 34.1 | 31.8 | 25.6 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | FEP |
Jacket Material | PVC |
Shield (Tape) Material | Aluminum/Polyester |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 44.050 kg/km | 29.6 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse