CS41ZB1 Category 6A, U/UTP Cable, low smoke zero halogen, blue jacket,4 pair count, 1000 ft (305 m) length reel
Specifications
Product Classification
Regional Availability | China |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Blue |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | YD/T 1019 |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.140 mm | 0.0449 in |
Diameter Over Jacket, nominal | 7.188 mm | 0.283 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
dc Resistance, maximum | 6.66 ohms/100 m | 2.03 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 500 MHz |
Nominal Velocity of Propagation (NVP) | 64 % |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Pulling Tension, maximum | 10.206 kg | 22.5 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | No Rating |
GB 31247 Cable China Class Fire Performance | B1 |
GB 31247 Cable China Class Smoke Toxicity Rating | t0 |
GB 31247 Cable China Class Droplets Rating | d0 |
GB 31247 Cable China Class Acidity/Corrosion Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-1 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Packaging Type | Reel |
Product Classification
Regional Availability | China |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Blue |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | YD/T 1019 |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.140 mm | 0.0449 in |
Diameter Over Jacket, nominal | 7.188 mm | 0.283 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
dc Resistance, maximum | 6.66 ohms/100 m | 2.03 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 500 MHz |
Nominal Velocity of Propagation (NVP) | 64 % |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Pulling Tension, maximum | 10.206 kg | 22.5 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | No Rating |
GB 31247 Cable China Class Fire Performance | B1 |
GB 31247 Cable China Class Smoke Toxicity Rating | t0 |
GB 31247 Cable China Class Droplets Rating | d0 |
GB 31247 Cable China Class Acidity/Corrosion Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-1 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Packaging Type | Reel |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Other Ways to Browse