CS44ZB Category 6A F/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 3280 ft (1000 m) length, reel
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44ZB |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | White |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 1000.000 m | 3280.84 ft |
Cable Length Tolerance | ±5% |
Diameter Over Insulated Conductor | 1.168 mm | 0.046 in |
Diameter Over Jacket, nominal | 7.01 mm | 0.276 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Coupling Attenuation | Type II |
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 80 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | d |
Transfer Impedance | Grade 2 |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP | TCL, STD | TCL, TYP | ELTCTL, STD | ELTCTL, TYP |
1.00 MHz | 2.1 | 1.9 | 75.3 | 98.4 | 73.2 | 96.5 | 72.3 | 96.6 | 70.2 | 94.6 | 68.0 | 98.9 | 65.0 | 96.6 | 20.0 | 29.0 | 40.0 | 61.9 | 35.0 | 61.7 |
4.00 MHz | 3.8 | 3.5 | 66.3 | 99.9 | 62.5 | 96.3 | 63.3 | 97.8 | 59.5 | 94.2 | 56.0 | 98.2 | 53.0 | 95.6 | 23.0 | 30.1 | 34.0 | 55.9 | 23.0 | 56.1 |
8.00 MHz | 5.3 | 4.9 | 61.8 | 96.1 | 56.4 | 91.2 | 58.8 | 93.8 | 53.4 | 88.9 | 49.9 | 94.6 | 46.9 | 92.1 | 24.5 | 34.9 | 31.0 | 57.2 | 16.9 | 56.6 |
10.00 MHz | 5.9 | 5.5 | 60.3 | 95.5 | 54.4 | 90.1 | 57.3 | 93.3 | 51.4 | 87.9 | 48.0 | 92.2 | 45.0 | 89.8 | 25.0 | 34.8 | 30.0 | 54.1 | 15.0 | 53.7 |
16.00 MHz | 7.5 | 6.9 | 57.2 | 93.0 | 49.8 | 86.0 | 54.2 | 90.7 | 46.8 | 83.8 | 43.9 | 89.1 | 40.9 | 86.5 | 25.0 | 35.9 | 28.0 | 51.6 | 10.9 | 51.9 |
20.00 MHz | 8.4 | 7.8 | 55.8 | 90.0 | 47.4 | 82.2 | 52.8 | 87.6 | 44.4 | 79.8 | 42.0 | 88.3 | 39.0 | 85.8 | 25.0 | 35.8 | 27.0 | 52.8 | 9.0 | 52.0 |
25.00 MHz | 9.4 | 8.8 | 54.3 | 88.5 | 45.0 | 79.7 | 51.3 | 86.1 | 42.0 | 77.3 | 40.0 | 87.1 | 37.0 | 84.7 | 24.3 | 34.6 | 26.0 | 51.6 | 7.0 | 51.3 |
31.25 MHz | 10.5 | 9.9 | 52.9 | 88.7 | 42.4 | 78.8 | 49.9 | 86.2 | 39.4 | 76.3 | 38.1 | 85.5 | 35.1 | 83.1 | 23.6 | 32.7 | 25.1 | 50.7 | ||
62.50 MHz | 15.0 | 14.1 | 48.4 | 86.1 | 33.4 | 72.0 | 45.4 | 83.9 | 30.4 | 69.7 | 32.1 | 79.7 | 29.1 | 77.4 | 21.5 | 30.0 | 22.0 | 46.5 | ||
100.00 MHz | 19.1 | 17.9 | 45.3 | 79.8 | 26.2 | 61.9 | 42.3 | 78.4 | 23.2 | 60.5 | 28.0 | 70.9 | 25.0 | 68.9 | 20.1 | 27.0 | 20.0 | 43.8 | ||
155.00 MHz | 24.1 | 22.4 | 42.4 | 82.1 | 18.4 | 59.8 | 39.4 | 79.9 | 15.4 | 57.6 | 24.2 | 69.1 | 21.2 | 66.9 | 18.8 | 23.4 | 18.1 | 40.9 | ||
200.00 MHz | 27.6 | 25.5 | 40.8 | 79.6 | 13.2 | 54.1 | 37.8 | 77.5 | 10.2 | 52.0 | 22.0 | 62.0 | 19.0 | 59.9 | 18.0 | 21.0 | 17.0 | 39.1 | ||
250.00 MHz | 31.1 | 28.6 | 39.3 | 76.1 | 8.3 | 47.5 | 36.3 | 74.3 | 5.3 | 45.7 | 20.0 | 63.9 | 17.0 | 61.4 | 17.3 | 19.0 | 16.0 | 36.5 | ||
300.00 MHz | 34.3 | 31.4 | 38.1 | 70.9 | 3.9 | 39.5 | 35.1 | 69.6 | 0.9 | 38.2 | 18.5 | 62.2 | 15.5 | 59.9 | 16.8 | 18.0 | 35.9 | |||
350.00 MHz | 37.2 | 34.1 | 37.1 | 73.4 | 39.4 | 34.1 | 72.0 | 37.9 | 17.1 | 55.6 | 14.1 | 53.5 | 16.3 | 16.9 | 35.0 | |||||
400.00 MHz | 40.1 | 36.4 | 36.3 | 73.2 | 36.8 | 33.3 | 71.4 | 35.0 | 16.0 | 54.4 | 13.0 | 52.3 | 15.9 | 16.0 | 34.0 | |||||
500.00 MHz | 45.3 | 41.1 | 34.8 | 68.8 | 27.7 | 31.8 | 67.1 | 26.1 | 14.0 | 42.9 | 11.0 | 40.7 | 15.2 | 15.2 | 33.1 | |||||
600.00 MHz | 45.3 | 67.6 | 22.3 | 65.7 | 20.4 | 43.5 | 41.1 | 12.9 | 31.7 | |||||||||||
650.00 MHz | 47.1 | 65.4 | 18.3 | 63.5 | 16.4 | 38.9 | 36.6 | 12.4 | 31.4 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | EN 50267-2-3 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 48514.144 kg/km | 32600 lb/kft |
Packaging Type | Reel |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44ZB |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | White |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 1000.000 m | 3280.84 ft |
Cable Length Tolerance | ±5% |
Diameter Over Insulated Conductor | 1.168 mm | 0.046 in |
Diameter Over Jacket, nominal | 7.01 mm | 0.276 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Coupling Attenuation | Type II |
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 80 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | d |
Transfer Impedance | Grade 2 |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP | TCL, STD | TCL, TYP | ELTCTL, STD | ELTCTL, TYP |
1.00 MHz | 2.1 | 1.9 | 75.3 | 98.4 | 73.2 | 96.5 | 72.3 | 96.6 | 70.2 | 94.6 | 68.0 | 98.9 | 65.0 | 96.6 | 20.0 | 29.0 | 40.0 | 61.9 | 35.0 | 61.7 |
4.00 MHz | 3.8 | 3.5 | 66.3 | 99.9 | 62.5 | 96.3 | 63.3 | 97.8 | 59.5 | 94.2 | 56.0 | 98.2 | 53.0 | 95.6 | 23.0 | 30.1 | 34.0 | 55.9 | 23.0 | 56.1 |
8.00 MHz | 5.3 | 4.9 | 61.8 | 96.1 | 56.4 | 91.2 | 58.8 | 93.8 | 53.4 | 88.9 | 49.9 | 94.6 | 46.9 | 92.1 | 24.5 | 34.9 | 31.0 | 57.2 | 16.9 | 56.6 |
10.00 MHz | 5.9 | 5.5 | 60.3 | 95.5 | 54.4 | 90.1 | 57.3 | 93.3 | 51.4 | 87.9 | 48.0 | 92.2 | 45.0 | 89.8 | 25.0 | 34.8 | 30.0 | 54.1 | 15.0 | 53.7 |
16.00 MHz | 7.5 | 6.9 | 57.2 | 93.0 | 49.8 | 86.0 | 54.2 | 90.7 | 46.8 | 83.8 | 43.9 | 89.1 | 40.9 | 86.5 | 25.0 | 35.9 | 28.0 | 51.6 | 10.9 | 51.9 |
20.00 MHz | 8.4 | 7.8 | 55.8 | 90.0 | 47.4 | 82.2 | 52.8 | 87.6 | 44.4 | 79.8 | 42.0 | 88.3 | 39.0 | 85.8 | 25.0 | 35.8 | 27.0 | 52.8 | 9.0 | 52.0 |
25.00 MHz | 9.4 | 8.8 | 54.3 | 88.5 | 45.0 | 79.7 | 51.3 | 86.1 | 42.0 | 77.3 | 40.0 | 87.1 | 37.0 | 84.7 | 24.3 | 34.6 | 26.0 | 51.6 | 7.0 | 51.3 |
31.25 MHz | 10.5 | 9.9 | 52.9 | 88.7 | 42.4 | 78.8 | 49.9 | 86.2 | 39.4 | 76.3 | 38.1 | 85.5 | 35.1 | 83.1 | 23.6 | 32.7 | 25.1 | 50.7 | ||
62.50 MHz | 15.0 | 14.1 | 48.4 | 86.1 | 33.4 | 72.0 | 45.4 | 83.9 | 30.4 | 69.7 | 32.1 | 79.7 | 29.1 | 77.4 | 21.5 | 30.0 | 22.0 | 46.5 | ||
100.00 MHz | 19.1 | 17.9 | 45.3 | 79.8 | 26.2 | 61.9 | 42.3 | 78.4 | 23.2 | 60.5 | 28.0 | 70.9 | 25.0 | 68.9 | 20.1 | 27.0 | 20.0 | 43.8 | ||
155.00 MHz | 24.1 | 22.4 | 42.4 | 82.1 | 18.4 | 59.8 | 39.4 | 79.9 | 15.4 | 57.6 | 24.2 | 69.1 | 21.2 | 66.9 | 18.8 | 23.4 | 18.1 | 40.9 | ||
200.00 MHz | 27.6 | 25.5 | 40.8 | 79.6 | 13.2 | 54.1 | 37.8 | 77.5 | 10.2 | 52.0 | 22.0 | 62.0 | 19.0 | 59.9 | 18.0 | 21.0 | 17.0 | 39.1 | ||
250.00 MHz | 31.1 | 28.6 | 39.3 | 76.1 | 8.3 | 47.5 | 36.3 | 74.3 | 5.3 | 45.7 | 20.0 | 63.9 | 17.0 | 61.4 | 17.3 | 19.0 | 16.0 | 36.5 | ||
300.00 MHz | 34.3 | 31.4 | 38.1 | 70.9 | 3.9 | 39.5 | 35.1 | 69.6 | 0.9 | 38.2 | 18.5 | 62.2 | 15.5 | 59.9 | 16.8 | 18.0 | 35.9 | |||
350.00 MHz | 37.2 | 34.1 | 37.1 | 73.4 | 39.4 | 34.1 | 72.0 | 37.9 | 17.1 | 55.6 | 14.1 | 53.5 | 16.3 | 16.9 | 35.0 | |||||
400.00 MHz | 40.1 | 36.4 | 36.3 | 73.2 | 36.8 | 33.3 | 71.4 | 35.0 | 16.0 | 54.4 | 13.0 | 52.3 | 15.9 | 16.0 | 34.0 | |||||
500.00 MHz | 45.3 | 41.1 | 34.8 | 68.8 | 27.7 | 31.8 | 67.1 | 26.1 | 14.0 | 42.9 | 11.0 | 40.7 | 15.2 | 15.2 | 33.1 | |||||
600.00 MHz | 45.3 | 67.6 | 22.3 | 65.7 | 20.4 | 43.5 | 41.1 | 12.9 | 31.7 | |||||||||||
650.00 MHz | 47.1 | 65.4 | 18.3 | 63.5 | 16.4 | 38.9 | 36.6 | 12.4 | 31.4 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | EN 50267-2-3 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 48514.144 kg/km | 32600 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse