884022014/10 | CS27R PNK C5E 4/24 U/UTP CPK 1KFT
Base Product: CS27R
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
ETL Verified Category 5e U/UTP Cable, non-plenum, pink jacket, 4 pair count, 1000 ft (305 m) length, CommPak
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS27R |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Pink |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.953 mm | 0.195 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 24 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 350 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.8 | 70.3 | 65.3 | 85.0 | 68.3 | 63.3 | 83.1 | 68.3 | 62.3 | 82.6 | 66.3 | 60.3 | 80.8 | 67.8 | 63.8 | 79.8 | 65.8 | 60.8 | 78.0 | 20.0 | 20.0 | 34.8 |
4.00 MHz | 3.9 | 4.1 | 3.7 | 61.3 | 56.3 | 75.9 | 57.3 | 52.2 | 72.2 | 59.3 | 53.3 | 73.4 | 55.3 | 49.2 | 69.7 | 55.8 | 51.8 | 68.1 | 53.8 | 48.8 | 66.3 | 23.0 | 23.0 | 35.1 |
8.00 MHz | 5.6 | 5.8 | 5.3 | 56.8 | 51.8 | 70.8 | 51.2 | 46.0 | 65.6 | 54.8 | 48.8 | 68.5 | 49.2 | 43.0 | 63.3 | 49.7 | 45.7 | 62.2 | 47.7 | 42.7 | 60.5 | 25.0 | 24.5 | 35.9 |
10.00 MHz | 6.2 | 6.5 | 5.9 | 55.3 | 50.3 | 69.7 | 49.1 | 43.8 | 63.8 | 53.3 | 47.3 | 67.4 | 47.1 | 40.8 | 61.5 | 47.8 | 43.8 | 60.3 | 45.8 | 40.8 | 58.5 | 25.5 | 25.0 | 36.8 |
16.00 MHz | 7.9 | 8.2 | 7.6 | 52.2 | 47.2 | 66.3 | 44.3 | 39.0 | 58.7 | 50.2 | 44.2 | 64.0 | 42.3 | 36.0 | 56.4 | 43.7 | 39.7 | 56.3 | 41.7 | 36.7 | 54.5 | 25.5 | 25.0 | 37.9 |
20.00 MHz | 8.9 | 9.3 | 8.5 | 50.8 | 45.8 | 64.8 | 41.9 | 36.5 | 56.3 | 48.8 | 42.8 | 62.4 | 39.9 | 33.5 | 53.9 | 41.8 | 37.8 | 54.4 | 39.8 | 34.8 | 52.5 | 25.5 | 25.0 | 37.6 |
25.00 MHz | 10.0 | 10.4 | 9.5 | 49.3 | 44.3 | 63.3 | 39.3 | 33.9 | 53.8 | 47.3 | 41.3 | 61.0 | 37.3 | 30.9 | 51.5 | 39.8 | 35.8 | 52.5 | 37.8 | 32.8 | 50.6 | 24.8 | 24.3 | 37.9 |
31.25 MHz | 11.3 | 11.7 | 10.7 | 47.9 | 42.9 | 61.8 | 36.6 | 31.2 | 51.2 | 45.9 | 39.9 | 59.5 | 34.6 | 28.2 | 48.9 | 37.9 | 33.9 | 50.5 | 35.9 | 30.9 | 48.6 | 24.1 | 23.6 | 37.7 |
62.50 MHz | 16.3 | 17.0 | 15.3 | 43.4 | 38.4 | 57.3 | 27.1 | 21.4 | 42.0 | 41.4 | 35.4 | 55.1 | 25.1 | 18.4 | 39.7 | 31.9 | 27.9 | 44.4 | 29.9 | 24.9 | 42.5 | 22.0 | 21.5 | 33.5 |
100.00 MHz | 21.0 | 22.0 | 19.6 | 40.3 | 35.3 | 54.5 | 19.3 | 13.3 | 34.9 | 38.3 | 32.3 | 52.1 | 17.3 | 10.3 | 32.5 | 27.8 | 23.8 | 40.4 | 25.8 | 20.8 | 38.4 | 20.6 | 20.1 | 31.0 |
155.00 MHz | 26.8 | 24.8 | 37.4 | 51.2 | 10.7 | 26.4 | 35.4 | 49.0 | 8.7 | 24.1 | 24.0 | 36.7 | 22.0 | 34.7 | 19.3 | 28.9 | ||||||||
200.00 MHz | 30.9 | 28.4 | 35.8 | 48.9 | 4.9 | 20.4 | 33.8 | 46.6 | 2.9 | 18.2 | 21.8 | 34.2 | 19.8 | 32.2 | 18.5 | 28.6 | ||||||||
250.00 MHz | 35.0 | 32.0 | 34.3 | 47.4 | -0.7 | 15.4 | 32.3 | 45.1 | -2.7 | 13.1 | 19.8 | 32.0 | 17.8 | 30.0 | 17.8 | 28.0 | ||||||||
300.00 MHz | 38.9 | 35.3 | 33.1 | 45.8 | -5.8 | 10.5 | 31.1 | 43.5 | -7.8 | 8.2 | 18.3 | 30.1 | 16.3 | 28.2 | 17.3 | 28.1 | ||||||||
350.00 MHz | 42.6 | 38.4 | 32.1 | 44.1 | -10.4 | 5.7 | 30.1 | 41.9 | -12.4 | 3.5 | 16.9 | 28.4 | 14.9 | 26.5 | 16.8 | 27.4 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 |
Packaging and Weights
Cable weight | 27.977 kg/km | 18.8 lb/kft |
Packaging Type | CommPak® box |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS27R |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Pink |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.953 mm | 0.195 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 350 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.8 | 70.3 | 65.3 | 85.0 | 68.3 | 63.3 | 83.1 | 68.3 | 62.3 | 82.6 | 66.3 | 60.3 | 80.8 | 67.8 | 63.8 | 79.8 | 65.8 | 60.8 | 78.0 | 20.0 | 20.0 | 34.8 |
4.00 MHz | 3.9 | 4.1 | 3.7 | 61.3 | 56.3 | 75.9 | 57.3 | 52.2 | 72.2 | 59.3 | 53.3 | 73.4 | 55.3 | 49.2 | 69.7 | 55.8 | 51.8 | 68.1 | 53.8 | 48.8 | 66.3 | 23.0 | 23.0 | 35.1 |
8.00 MHz | 5.6 | 5.8 | 5.3 | 56.8 | 51.8 | 70.8 | 51.2 | 46.0 | 65.6 | 54.8 | 48.8 | 68.5 | 49.2 | 43.0 | 63.3 | 49.7 | 45.7 | 62.2 | 47.7 | 42.7 | 60.5 | 25.0 | 24.5 | 35.9 |
10.00 MHz | 6.2 | 6.5 | 5.9 | 55.3 | 50.3 | 69.7 | 49.1 | 43.8 | 63.8 | 53.3 | 47.3 | 67.4 | 47.1 | 40.8 | 61.5 | 47.8 | 43.8 | 60.3 | 45.8 | 40.8 | 58.5 | 25.5 | 25.0 | 36.8 |
16.00 MHz | 7.9 | 8.2 | 7.6 | 52.2 | 47.2 | 66.3 | 44.3 | 39.0 | 58.7 | 50.2 | 44.2 | 64.0 | 42.3 | 36.0 | 56.4 | 43.7 | 39.7 | 56.3 | 41.7 | 36.7 | 54.5 | 25.5 | 25.0 | 37.9 |
20.00 MHz | 8.9 | 9.3 | 8.5 | 50.8 | 45.8 | 64.8 | 41.9 | 36.5 | 56.3 | 48.8 | 42.8 | 62.4 | 39.9 | 33.5 | 53.9 | 41.8 | 37.8 | 54.4 | 39.8 | 34.8 | 52.5 | 25.5 | 25.0 | 37.6 |
25.00 MHz | 10.0 | 10.4 | 9.5 | 49.3 | 44.3 | 63.3 | 39.3 | 33.9 | 53.8 | 47.3 | 41.3 | 61.0 | 37.3 | 30.9 | 51.5 | 39.8 | 35.8 | 52.5 | 37.8 | 32.8 | 50.6 | 24.8 | 24.3 | 37.9 |
31.25 MHz | 11.3 | 11.7 | 10.7 | 47.9 | 42.9 | 61.8 | 36.6 | 31.2 | 51.2 | 45.9 | 39.9 | 59.5 | 34.6 | 28.2 | 48.9 | 37.9 | 33.9 | 50.5 | 35.9 | 30.9 | 48.6 | 24.1 | 23.6 | 37.7 |
62.50 MHz | 16.3 | 17.0 | 15.3 | 43.4 | 38.4 | 57.3 | 27.1 | 21.4 | 42.0 | 41.4 | 35.4 | 55.1 | 25.1 | 18.4 | 39.7 | 31.9 | 27.9 | 44.4 | 29.9 | 24.9 | 42.5 | 22.0 | 21.5 | 33.5 |
100.00 MHz | 21.0 | 22.0 | 19.6 | 40.3 | 35.3 | 54.5 | 19.3 | 13.3 | 34.9 | 38.3 | 32.3 | 52.1 | 17.3 | 10.3 | 32.5 | 27.8 | 23.8 | 40.4 | 25.8 | 20.8 | 38.4 | 20.6 | 20.1 | 31.0 |
155.00 MHz | 26.8 | 24.8 | 37.4 | 51.2 | 10.7 | 26.4 | 35.4 | 49.0 | 8.7 | 24.1 | 24.0 | 36.7 | 22.0 | 34.7 | 19.3 | 28.9 | ||||||||
200.00 MHz | 30.9 | 28.4 | 35.8 | 48.9 | 4.9 | 20.4 | 33.8 | 46.6 | 2.9 | 18.2 | 21.8 | 34.2 | 19.8 | 32.2 | 18.5 | 28.6 | ||||||||
250.00 MHz | 35.0 | 32.0 | 34.3 | 47.4 | -0.7 | 15.4 | 32.3 | 45.1 | -2.7 | 13.1 | 19.8 | 32.0 | 17.8 | 30.0 | 17.8 | 28.0 | ||||||||
300.00 MHz | 38.9 | 35.3 | 33.1 | 45.8 | -5.8 | 10.5 | 31.1 | 43.5 | -7.8 | 8.2 | 18.3 | 30.1 | 16.3 | 28.2 | 17.3 | 28.1 | ||||||||
350.00 MHz | 42.6 | 38.4 | 32.1 | 44.1 | -10.4 | 5.7 | 30.1 | 41.9 | -12.4 | 3.5 | 16.9 | 28.4 | 14.9 | 26.5 | 16.8 | 27.4 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 |
Packaging and Weights
Cable weight | 27.977 kg/km | 18.8 lb/kft |
Packaging Type | CommPak® box |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse