CS31ZB2 Category 6 U/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1000 ft (305 m) length reel
Specifications
Product Classification
Regional Availability | China |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Blue |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Isolator |
Supported Application | 1000BASE-T | 1000BASE-TX | 100BASE-TX | 10BASE-T | 155Mbps ATM | TP-PMD | Token Ring | VoIP |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | IEC 61156-5 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 0.960 mm | 0.0378 in |
Diameter Over Jacket, nominal | 6.096 mm | 0.24 in |
Jacket Thickness | 0.551 mm | 0.0217 in |
Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 68 % |
Operating Voltage, maximum | 80 V |
Propagation Delay, maximum | 536 ns/100m @250MHz |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.7 | 75.3 | 74.3 | 85.8 | 73.3 | 72.3 | 84.0 | 72.3 | 72.3 | 83.8 | 70.3 | 70.3 | 82.0 | 68.0 | 67.8 | 78.7 | 65.0 | 64.8 | 77.0 | 20.0 | 20.0 | 36.0 |
4.00 MHz | 3.8 | 3.8 | 3.5 | 66.3 | 65.3 | 78.3 | 62.5 | 61.5 | 74.9 | 63.3 | 63.3 | 76.2 | 59.5 | 59.5 | 72.7 | 56.0 | 55.8 | 66.8 | 53.0 | 52.8 | 65.2 | 23.0 | 23.0 | 35.6 |
8.00 MHz | 5.3 | 5.3 | 4.9 | 61.8 | 60.8 | 74.9 | 56.4 | 55.4 | 70.0 | 58.8 | 58.8 | 72.5 | 53.4 | 53.4 | 67.6 | 49.9 | 49.7 | 60.5 | 46.9 | 46.7 | 59.0 | 24.5 | 24.5 | 33.1 |
10.00 MHz | 6.0 | 6.0 | 5.5 | 60.3 | 59.3 | 72.7 | 54.3 | 53.3 | 67.2 | 57.3 | 57.3 | 70.5 | 51.3 | 51.3 | 65.0 | 48.0 | 47.8 | 58.9 | 45.0 | 44.8 | 57.2 | 25.0 | 25.0 | 33.8 |
16.00 MHz | 7.6 | 7.6 | 7.0 | 57.2 | 56.2 | 70.3 | 49.7 | 48.7 | 63.4 | 54.2 | 54.2 | 68.1 | 46.7 | 46.7 | 61.1 | 43.9 | 43.7 | 54.9 | 40.9 | 40.7 | 53.3 | 25.0 | 25.0 | 35.9 |
20.00 MHz | 8.5 | 8.5 | 7.8 | 55.8 | 54.8 | 68.8 | 47.3 | 46.3 | 61.0 | 52.8 | 52.8 | 66.6 | 44.3 | 44.3 | 58.8 | 42.0 | 41.8 | 52.8 | 39.0 | 38.8 | 51.3 | 25.0 | 25.0 | 35.6 |
25.00 MHz | 9.5 | 9.5 | 8.7 | 54.3 | 53.3 | 67.3 | 44.8 | 43.8 | 58.5 | 51.3 | 51.3 | 64.9 | 41.8 | 41.8 | 56.2 | 40.0 | 39.8 | 50.5 | 37.0 | 36.8 | 49.1 | 24.3 | 24.3 | 35.7 |
31.25 MHz | 10.7 | 10.7 | 9.8 | 52.9 | 51.9 | 65.7 | 42.2 | 41.2 | 55.8 | 49.9 | 49.9 | 63.5 | 39.2 | 39.2 | 53.7 | 38.1 | 37.9 | 48.7 | 35.1 | 34.9 | 47.2 | 23.6 | 23.6 | 34.0 |
62.50 MHz | 15.4 | 15.4 | 14.0 | 48.4 | 47.4 | 62.1 | 33.0 | 32.0 | 48.2 | 45.4 | 45.4 | 59.7 | 30.0 | 30.0 | 45.8 | 32.1 | 31.9 | 41.8 | 29.1 | 28.9 | 40.5 | 21.5 | 21.5 | 28.4 |
100.00 MHz | 19.8 | 19.8 | 17.8 | 45.3 | 44.3 | 58.5 | 25.5 | 24.5 | 40.7 | 42.3 | 42.3 | 56.3 | 22.5 | 22.5 | 38.6 | 28.0 | 27.8 | 38.2 | 25.0 | 24.8 | 36.6 | 20.1 | 20.1 | 29.7 |
155.00 MHz | 25.2 | 25.2 | 22.4 | 42.4 | 41.4 | 57.2 | 17.3 | 16.3 | 34.9 | 39.4 | 39.4 | 54.0 | 14.3 | 14.3 | 31.6 | 24.2 | 24.0 | 34.2 | 21.2 | 21.0 | 32.5 | 18.8 | 18.8 | 27.7 |
200.00 MHz | 29.0 | 29.0 | 25.5 | 40.8 | 39.8 | 54.3 | 11.8 | 10.8 | 28.8 | 37.8 | 37.8 | 52.1 | 8.8 | 8.8 | 26.6 | 22.0 | 21.8 | 32.0 | 19.0 | 18.8 | 30.4 | 18.0 | 18.0 | 27.7 |
250.00 MHz | 32.8 | 32.8 | 28.7 | 39.3 | 38.3 | 53.0 | 6.5 | 5.5 | 24.4 | 36.3 | 36.3 | 50.8 | 3.5 | 3.5 | 22.1 | 20.0 | 19.8 | 29.8 | 17.0 | 16.8 | 28.1 | 17.3 | 17.3 | 27.0 |
300.00 MHz | 31.6 | 51.5 | 19.9 | 49.1 | 17.5 | 28.1 | 26.4 | 26.9 | ||||||||||||||||
350.00 MHz | 34.3 | 49.7 | 15.5 | 47.6 | 13.3 | 26.3 | 24.5 | 27.3 | ||||||||||||||||
400.00 MHz | 36.8 | 48.9 | 12.1 | 46.7 | 10.0 | 24.4 | 22.7 | 28.1 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Mechanical Specifications
Minimum Bend Radius Note | 4 times the outer cable diameter |
Pulling Tension, maximum | 10.206 kg | 22.5 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +80 °C (-4 °F to +176 °F) |
GB 31247 Cable China Class Fire Performance | B2 |
GB 31247 Cable China Class Smoke Toxicity Rating | t0 |
GB 31247 Cable China Class Droplets Rating | d0 |
GB 31247 Cable China Class Acidity/Corrosion Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Cable weight | 41.669 kg/km | 28 lb/kft |
Packaging Type | Reel |
Product Classification
Regional Availability | China |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Blue |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Isolator |
Supported Application | 1000BASE-T | 1000BASE-TX | 100BASE-TX | 10BASE-T | 155Mbps ATM | TP-PMD | Token Ring | VoIP |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | IEC 61156-5 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 0.960 mm | 0.0378 in |
Diameter Over Jacket, nominal | 6.096 mm | 0.24 in |
Jacket Thickness | 0.551 mm | 0.0217 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 68 % |
Operating Voltage, maximum | 80 V |
Propagation Delay, maximum | 536 ns/100m @250MHz |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.7 | 75.3 | 74.3 | 85.8 | 73.3 | 72.3 | 84.0 | 72.3 | 72.3 | 83.8 | 70.3 | 70.3 | 82.0 | 68.0 | 67.8 | 78.7 | 65.0 | 64.8 | 77.0 | 20.0 | 20.0 | 36.0 |
4.00 MHz | 3.8 | 3.8 | 3.5 | 66.3 | 65.3 | 78.3 | 62.5 | 61.5 | 74.9 | 63.3 | 63.3 | 76.2 | 59.5 | 59.5 | 72.7 | 56.0 | 55.8 | 66.8 | 53.0 | 52.8 | 65.2 | 23.0 | 23.0 | 35.6 |
8.00 MHz | 5.3 | 5.3 | 4.9 | 61.8 | 60.8 | 74.9 | 56.4 | 55.4 | 70.0 | 58.8 | 58.8 | 72.5 | 53.4 | 53.4 | 67.6 | 49.9 | 49.7 | 60.5 | 46.9 | 46.7 | 59.0 | 24.5 | 24.5 | 33.1 |
10.00 MHz | 6.0 | 6.0 | 5.5 | 60.3 | 59.3 | 72.7 | 54.3 | 53.3 | 67.2 | 57.3 | 57.3 | 70.5 | 51.3 | 51.3 | 65.0 | 48.0 | 47.8 | 58.9 | 45.0 | 44.8 | 57.2 | 25.0 | 25.0 | 33.8 |
16.00 MHz | 7.6 | 7.6 | 7.0 | 57.2 | 56.2 | 70.3 | 49.7 | 48.7 | 63.4 | 54.2 | 54.2 | 68.1 | 46.7 | 46.7 | 61.1 | 43.9 | 43.7 | 54.9 | 40.9 | 40.7 | 53.3 | 25.0 | 25.0 | 35.9 |
20.00 MHz | 8.5 | 8.5 | 7.8 | 55.8 | 54.8 | 68.8 | 47.3 | 46.3 | 61.0 | 52.8 | 52.8 | 66.6 | 44.3 | 44.3 | 58.8 | 42.0 | 41.8 | 52.8 | 39.0 | 38.8 | 51.3 | 25.0 | 25.0 | 35.6 |
25.00 MHz | 9.5 | 9.5 | 8.7 | 54.3 | 53.3 | 67.3 | 44.8 | 43.8 | 58.5 | 51.3 | 51.3 | 64.9 | 41.8 | 41.8 | 56.2 | 40.0 | 39.8 | 50.5 | 37.0 | 36.8 | 49.1 | 24.3 | 24.3 | 35.7 |
31.25 MHz | 10.7 | 10.7 | 9.8 | 52.9 | 51.9 | 65.7 | 42.2 | 41.2 | 55.8 | 49.9 | 49.9 | 63.5 | 39.2 | 39.2 | 53.7 | 38.1 | 37.9 | 48.7 | 35.1 | 34.9 | 47.2 | 23.6 | 23.6 | 34.0 |
62.50 MHz | 15.4 | 15.4 | 14.0 | 48.4 | 47.4 | 62.1 | 33.0 | 32.0 | 48.2 | 45.4 | 45.4 | 59.7 | 30.0 | 30.0 | 45.8 | 32.1 | 31.9 | 41.8 | 29.1 | 28.9 | 40.5 | 21.5 | 21.5 | 28.4 |
100.00 MHz | 19.8 | 19.8 | 17.8 | 45.3 | 44.3 | 58.5 | 25.5 | 24.5 | 40.7 | 42.3 | 42.3 | 56.3 | 22.5 | 22.5 | 38.6 | 28.0 | 27.8 | 38.2 | 25.0 | 24.8 | 36.6 | 20.1 | 20.1 | 29.7 |
155.00 MHz | 25.2 | 25.2 | 22.4 | 42.4 | 41.4 | 57.2 | 17.3 | 16.3 | 34.9 | 39.4 | 39.4 | 54.0 | 14.3 | 14.3 | 31.6 | 24.2 | 24.0 | 34.2 | 21.2 | 21.0 | 32.5 | 18.8 | 18.8 | 27.7 |
200.00 MHz | 29.0 | 29.0 | 25.5 | 40.8 | 39.8 | 54.3 | 11.8 | 10.8 | 28.8 | 37.8 | 37.8 | 52.1 | 8.8 | 8.8 | 26.6 | 22.0 | 21.8 | 32.0 | 19.0 | 18.8 | 30.4 | 18.0 | 18.0 | 27.7 |
250.00 MHz | 32.8 | 32.8 | 28.7 | 39.3 | 38.3 | 53.0 | 6.5 | 5.5 | 24.4 | 36.3 | 36.3 | 50.8 | 3.5 | 3.5 | 22.1 | 20.0 | 19.8 | 29.8 | 17.0 | 16.8 | 28.1 | 17.3 | 17.3 | 27.0 |
300.00 MHz | 31.6 | 51.5 | 19.9 | 49.1 | 17.5 | 28.1 | 26.4 | 26.9 | ||||||||||||||||
350.00 MHz | 34.3 | 49.7 | 15.5 | 47.6 | 13.3 | 26.3 | 24.5 | 27.3 | ||||||||||||||||
400.00 MHz | 36.8 | 48.9 | 12.1 | 46.7 | 10.0 | 24.4 | 22.7 | 28.1 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Mechanical Specifications
Minimum Bend Radius Note | 4 times the outer cable diameter |
Pulling Tension, maximum | 10.206 kg | 22.5 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +80 °C (-4 °F to +176 °F) |
GB 31247 Cable China Class Fire Performance | B2 |
GB 31247 Cable China Class Smoke Toxicity Rating | t0 |
GB 31247 Cable China Class Droplets Rating | d0 |
GB 31247 Cable China Class Acidity/Corrosion Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Cable weight | 41.669 kg/km | 28 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse