884026514/10 | CS44Z3 GRY C6A 4/23 U/UTP CPK 305M
Base Product: CS44Z
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
CS44Z3 ETL Verified Category 6A U/UTP LSZH Cable, gray jacket, 4 pair count, 1000 ft (305 m) length, CommPak
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44Z3 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Gray |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 0.864 mm | 0.034 in |
Diameter Over Jacket, nominal | 7.239 mm | 0.285 in |
Jacket Thickness | 1.295 mm | 0.051 in |
Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 66 % |
Operating Frequency, maximum | 550 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.8 | 74.3 | 90.6 | 72.2 | 88.8 | 72.3 | 88.3 | 70.2 | 86.5 | 67.8 | 82.1 | 64.8 | 80.3 | 20.0 | 32.2 |
4.00 MHz | 3.8 | 3.6 | 65.3 | 82.4 | 61.5 | 78.8 | 63.3 | 80.2 | 59.5 | 76.6 | 55.8 | 70.1 | 52.8 | 68.4 | 23.0 | 33.9 |
8.00 MHz | 5.3 | 5.1 | 60.8 | 77.6 | 55.4 | 72.5 | 58.8 | 75.8 | 53.4 | 70.7 | 49.7 | 64.1 | 46.7 | 62.3 | 24.5 | 36.7 |
10.00 MHz | 5.9 | 5.7 | 59.3 | 76.4 | 53.4 | 70.7 | 57.3 | 74.4 | 51.4 | 68.7 | 47.8 | 62.2 | 44.8 | 60.4 | 25.0 | 37.7 |
16.00 MHz | 7.5 | 7.3 | 56.2 | 73.1 | 48.8 | 65.9 | 54.2 | 71.3 | 46.8 | 64.0 | 43.7 | 58.2 | 40.7 | 56.4 | 25.0 | 38.7 |
20.00 MHz | 8.4 | 8.1 | 54.8 | 71.5 | 46.4 | 63.4 | 52.8 | 69.7 | 44.4 | 61.6 | 41.8 | 56.4 | 38.8 | 54.5 | 25.0 | 38.7 |
25.00 MHz | 9.4 | 9.1 | 53.3 | 70.2 | 44.0 | 61.1 | 51.3 | 68.3 | 42.0 | 59.2 | 39.8 | 54.5 | 36.8 | 52.6 | 24.3 | 35.5 |
31.25 MHz | 10.5 | 10.2 | 51.9 | 68.6 | 41.4 | 58.4 | 49.9 | 66.7 | 39.4 | 56.5 | 37.9 | 52.7 | 34.9 | 50.7 | 23.6 | 37.2 |
62.50 MHz | 15.0 | 14.6 | 47.4 | 64.2 | 32.4 | 49.6 | 45.4 | 62.3 | 30.4 | 47.7 | 31.9 | 46.6 | 28.9 | 44.7 | 21.5 | 34.6 |
100.00 MHz | 19.1 | 18.6 | 44.3 | 60.8 | 25.2 | 42.1 | 42.3 | 59.0 | 23.2 | 40.3 | 27.8 | 42.5 | 24.8 | 40.5 | 20.1 | 30.3 |
155.00 MHz | 24.1 | 23.4 | 41.4 | 58.4 | 17.4 | 35.0 | 39.4 | 56.4 | 15.4 | 33.0 | 24.0 | 38.9 | 21.0 | 37.0 | 18.8 | 30.8 |
200.00 MHz | 27.6 | 26.8 | 39.8 | 56.0 | 12.2 | 29.2 | 37.8 | 54.2 | 10.2 | 27.4 | 21.8 | 36.6 | 18.8 | 34.6 | 18.0 | 30.0 |
250.00 MHz | 31.1 | 30.1 | 38.3 | 54.3 | 7.3 | 24.2 | 36.3 | 52.5 | 5.3 | 22.3 | 19.8 | 34.6 | 16.8 | 32.6 | 17.3 | 30.5 |
300.00 MHz | 34.3 | 33.1 | 37.1 | 53.1 | 2.9 | 19.9 | 35.1 | 51.2 | 0.9 | 18.1 | 18.3 | 33.1 | 15.3 | 31.2 | 16.8 | 31.1 |
350.00 MHz | 37.2 | 36.0 | 36.1 | 51.8 | -1.1 | 15.8 | 34.1 | 49.9 | -3.1 | 13.9 | 16.9 | 31.9 | 13.9 | 29.9 | 16.3 | 31.7 |
400.00 MHz | 40.1 | 38.8 | 35.3 | 50.8 | -4.8 | 12.0 | 33.3 | 48.8 | -6.8 | 10.0 | 15.8 | 30.6 | 12.8 | 28.6 | 15.9 | 31.5 |
500.00 MHz | 45.3 | 43.6 | 33.8 | 47.9 | -11.4 | 4.3 | 31.8 | 45.8 | -13.4 | 2.2 | 13.8 | 28.7 | 10.8 | 26.7 | 15.2 | 32.0 |
550.00 MHz | 43.8 | 48.0 | 4.1 | 45.9 | 2.0 | 28.6 | 26.7 | 31.9 | ||||||||
650.00 MHz | 50.2 | 43.5 | -6.7 | 41.5 | -8.8 | 25.7 | 23.5 | 25.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Separator 2 Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 54.913 kg/km | 36.9 lb/kft |
Packaging Type | CommPak® box |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44Z3 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Gray |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 0.864 mm | 0.034 in |
Diameter Over Jacket, nominal | 7.239 mm | 0.285 in |
Jacket Thickness | 1.295 mm | 0.051 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 66 % |
Operating Frequency, maximum | 550 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.8 | 74.3 | 90.6 | 72.2 | 88.8 | 72.3 | 88.3 | 70.2 | 86.5 | 67.8 | 82.1 | 64.8 | 80.3 | 20.0 | 32.2 |
4.00 MHz | 3.8 | 3.6 | 65.3 | 82.4 | 61.5 | 78.8 | 63.3 | 80.2 | 59.5 | 76.6 | 55.8 | 70.1 | 52.8 | 68.4 | 23.0 | 33.9 |
8.00 MHz | 5.3 | 5.1 | 60.8 | 77.6 | 55.4 | 72.5 | 58.8 | 75.8 | 53.4 | 70.7 | 49.7 | 64.1 | 46.7 | 62.3 | 24.5 | 36.7 |
10.00 MHz | 5.9 | 5.7 | 59.3 | 76.4 | 53.4 | 70.7 | 57.3 | 74.4 | 51.4 | 68.7 | 47.8 | 62.2 | 44.8 | 60.4 | 25.0 | 37.7 |
16.00 MHz | 7.5 | 7.3 | 56.2 | 73.1 | 48.8 | 65.9 | 54.2 | 71.3 | 46.8 | 64.0 | 43.7 | 58.2 | 40.7 | 56.4 | 25.0 | 38.7 |
20.00 MHz | 8.4 | 8.1 | 54.8 | 71.5 | 46.4 | 63.4 | 52.8 | 69.7 | 44.4 | 61.6 | 41.8 | 56.4 | 38.8 | 54.5 | 25.0 | 38.7 |
25.00 MHz | 9.4 | 9.1 | 53.3 | 70.2 | 44.0 | 61.1 | 51.3 | 68.3 | 42.0 | 59.2 | 39.8 | 54.5 | 36.8 | 52.6 | 24.3 | 35.5 |
31.25 MHz | 10.5 | 10.2 | 51.9 | 68.6 | 41.4 | 58.4 | 49.9 | 66.7 | 39.4 | 56.5 | 37.9 | 52.7 | 34.9 | 50.7 | 23.6 | 37.2 |
62.50 MHz | 15.0 | 14.6 | 47.4 | 64.2 | 32.4 | 49.6 | 45.4 | 62.3 | 30.4 | 47.7 | 31.9 | 46.6 | 28.9 | 44.7 | 21.5 | 34.6 |
100.00 MHz | 19.1 | 18.6 | 44.3 | 60.8 | 25.2 | 42.1 | 42.3 | 59.0 | 23.2 | 40.3 | 27.8 | 42.5 | 24.8 | 40.5 | 20.1 | 30.3 |
155.00 MHz | 24.1 | 23.4 | 41.4 | 58.4 | 17.4 | 35.0 | 39.4 | 56.4 | 15.4 | 33.0 | 24.0 | 38.9 | 21.0 | 37.0 | 18.8 | 30.8 |
200.00 MHz | 27.6 | 26.8 | 39.8 | 56.0 | 12.2 | 29.2 | 37.8 | 54.2 | 10.2 | 27.4 | 21.8 | 36.6 | 18.8 | 34.6 | 18.0 | 30.0 |
250.00 MHz | 31.1 | 30.1 | 38.3 | 54.3 | 7.3 | 24.2 | 36.3 | 52.5 | 5.3 | 22.3 | 19.8 | 34.6 | 16.8 | 32.6 | 17.3 | 30.5 |
300.00 MHz | 34.3 | 33.1 | 37.1 | 53.1 | 2.9 | 19.9 | 35.1 | 51.2 | 0.9 | 18.1 | 18.3 | 33.1 | 15.3 | 31.2 | 16.8 | 31.1 |
350.00 MHz | 37.2 | 36.0 | 36.1 | 51.8 | -1.1 | 15.8 | 34.1 | 49.9 | -3.1 | 13.9 | 16.9 | 31.9 | 13.9 | 29.9 | 16.3 | 31.7 |
400.00 MHz | 40.1 | 38.8 | 35.3 | 50.8 | -4.8 | 12.0 | 33.3 | 48.8 | -6.8 | 10.0 | 15.8 | 30.6 | 12.8 | 28.6 | 15.9 | 31.5 |
500.00 MHz | 45.3 | 43.6 | 33.8 | 47.9 | -11.4 | 4.3 | 31.8 | 45.8 | -13.4 | 2.2 | 13.8 | 28.7 | 10.8 | 26.7 | 15.2 | 32.0 |
550.00 MHz | 43.8 | 48.0 | 4.1 | 45.9 | 2.0 | 28.6 | 26.7 | 31.9 | ||||||||
650.00 MHz | 50.2 | 43.5 | -6.7 | 41.5 | -8.8 | 25.7 | 23.5 | 25.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Separator 2 Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 54.913 kg/km | 36.9 lb/kft |
Packaging Type | CommPak® box |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC | EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Other Ways to Browse