884029508/10 | CS44Z3 GRY C6A 4/23 F/UTP RL 305M ANATEL
Base Product: CS44Z
- Available in:
- Latin America
CS44Z3 Category 6A, F/UTP Cable, low smoke zero halogen, gray jacket, 4 pair count, ANATEL, 1000ft (305 m) length reel
Specifications
Product Classification
Regional Availability | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Gray |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | Anatel | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | PSNEXT, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.1 | 74.3 | 72.3 | 67.8 | 64.8 | 20.0 |
4.00 MHz | 3.8 | 65.3 | 63.3 | 55.8 | 52.8 | 23.0 |
8.00 MHz | 5.3 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 |
10.00 MHz | 5.9 | 59.3 | 57.3 | 47.8 | 44.8 | 25.0 |
16.00 MHz | 7.5 | 56.2 | 54.2 | 43.7 | 40.7 | 25.0 |
20.00 MHz | 8.4 | 54.8 | 52.8 | 41.8 | 38.8 | 25.0 |
25.00 MHz | 9.4 | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 |
31.25 MHz | 10.5 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 |
62.50 MHz | 15.0 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 |
100.00 MHz | 19.1 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 |
200.00 MHz | 27.6 | 39.8 | 37.8 | 21.8 | 18.8 | 18.0 |
250.00 MHz | 31.1 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 |
300.00 MHz | 34.3 | 37.1 | 35.1 | 18.3 | 15.3 | 16.8 |
400.00 MHz | 40.1 | 35.3 | 33.3 | 15.8 | 12.8 | 15.9 |
500.00 MHz | 45.3 | 33.8 | 31.8 | 13.8 | 10.8 | 15.2 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Tape) Material | Aluminum/Polyester |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Acid Gas Test Method | IEC 60754-2 |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Gray |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | Anatel | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | PSNEXT, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.1 | 74.3 | 72.3 | 67.8 | 64.8 | 20.0 |
4.00 MHz | 3.8 | 65.3 | 63.3 | 55.8 | 52.8 | 23.0 |
8.00 MHz | 5.3 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 |
10.00 MHz | 5.9 | 59.3 | 57.3 | 47.8 | 44.8 | 25.0 |
16.00 MHz | 7.5 | 56.2 | 54.2 | 43.7 | 40.7 | 25.0 |
20.00 MHz | 8.4 | 54.8 | 52.8 | 41.8 | 38.8 | 25.0 |
25.00 MHz | 9.4 | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 |
31.25 MHz | 10.5 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 |
62.50 MHz | 15.0 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 |
100.00 MHz | 19.1 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 |
200.00 MHz | 27.6 | 39.8 | 37.8 | 21.8 | 18.8 | 18.0 |
250.00 MHz | 31.1 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 |
300.00 MHz | 34.3 | 37.1 | 35.1 | 18.3 | 15.3 | 16.8 |
400.00 MHz | 40.1 | 35.3 | 33.3 | 15.8 | 12.8 | 15.9 |
500.00 MHz | 45.3 | 33.8 | 31.8 | 13.8 | 10.8 | 15.2 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Tape) Material | Aluminum/Polyester |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Acid Gas Test Method | IEC 60754-2 |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Other Ways to Browse