Category 6 U/UTP Cable, low smoke zero halogen, green jacket, 4 pair count, 1000 ft (305 m) length Commpak
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Ordering Note | Available in Asia Pacific |
General Specifications
Product Number | CS37Z3 |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Green |
Note | All electrical transmission tests include swept frequency measurements | Testing Frequency up to 600 MHz |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.039 mm | 0.0409 in |
Diameter Over Jacket, nominal | 5.842 mm | 0.23 in |
Jacket Thickness | 0.559 mm | 0.022 in |
Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 68 % |
Operating Frequency, maximum | 400 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP | TCL, CS | TCL, STD | TCL, TYP | ELTCTL, CS | ELTCTL, STD | ELTCTL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.7 | 77.3 | 74.3 | 88.9 | 75.3 | 72.3 | 87.2 | 75.3 | 72.3 | 87.1 | 73.3 | 70.3 | 85.4 | 68.8 | 67.8 | 83.9 | 65.8 | 64.8 | 82.5 | 20.0 | 20.0 | 33.5 | 40.0 | 40.0 | 65.4 | 35.0 | 35.0 | 65.2 |
4.00 MHz | 3.8 | 3.8 | 3.5 | 68.3 | 65.3 | 81.2 | 64.5 | 61.5 | 77.7 | 66.3 | 63.3 | 79.1 | 62.5 | 59.5 | 75.6 | 56.8 | 55.8 | 72.2 | 53.8 | 52.8 | 70.9 | 23.6 | 23.0 | 34.2 | 40.0 | 40.0 | 60.0 | 23.0 | 23.0 | 60.0 |
8.00 MHz | 5.3 | 5.3 | 5.0 | 63.8 | 60.8 | 76.3 | 58.5 | 55.4 | 71.3 | 61.8 | 58.8 | 74.3 | 56.5 | 53.4 | 69.3 | 50.7 | 49.7 | 66.3 | 47.7 | 46.7 | 64.9 | 25.4 | 24.5 | 33.5 | 40.0 | 40.0 | 56.2 | 16.9 | 16.9 | 55.9 |
10.00 MHz | 5.9 | 6.0 | 5.6 | 62.3 | 59.3 | 74.6 | 56.4 | 53.3 | 69.0 | 60.3 | 57.3 | 72.7 | 54.4 | 51.3 | 67.1 | 48.8 | 47.8 | 64.3 | 45.8 | 44.8 | 63.0 | 26.0 | 25.0 | 33.1 | 40.0 | 40.0 | 54.7 | 15.0 | 15.0 | 54.4 |
16.00 MHz | 7.5 | 7.6 | 7.1 | 59.2 | 56.2 | 71.8 | 51.7 | 48.7 | 64.7 | 57.2 | 54.2 | 69.7 | 49.7 | 46.7 | 62.7 | 44.7 | 43.7 | 60.2 | 41.7 | 40.7 | 58.8 | 26.0 | 25.0 | 34.2 | 38.0 | 38.0 | 50.5 | 10.9 | 10.9 | 50.3 |
20.00 MHz | 8.4 | 8.5 | 7.9 | 57.8 | 54.8 | 70.2 | 49.4 | 46.3 | 62.3 | 55.8 | 52.8 | 68.2 | 47.4 | 44.3 | 60.3 | 42.8 | 41.8 | 58.2 | 39.8 | 38.8 | 56.8 | 26.0 | 25.0 | 34.9 | 37.0 | 37.0 | 50.0 | 9.0 | 9.0 | 50.1 |
25.00 MHz | 9.4 | 9.5 | 8.9 | 56.3 | 53.3 | 68.4 | 46.9 | 43.8 | 59.5 | 54.3 | 51.3 | 66.4 | 44.9 | 41.8 | 57.5 | 40.8 | 39.8 | 56.3 | 37.8 | 36.8 | 54.9 | 25.3 | 24.3 | 35.0 | 36.0 | 36.0 | 48.7 | 7.0 | 7.0 | 48.6 |
31.25 MHz | 10.6 | 10.7 | 10.0 | 54.9 | 51.9 | 67.0 | 44.3 | 41.2 | 57.0 | 52.9 | 49.9 | 65.0 | 42.3 | 39.2 | 55.0 | 38.9 | 37.9 | 54.4 | 35.9 | 34.9 | 53.0 | 24.6 | 23.6 | 34.0 | 35.1 | 35.1 | 48.7 | |||
62.50 MHz | 15.3 | 15.4 | 14.2 | 50.4 | 47.4 | 62.1 | 35.1 | 32.0 | 47.8 | 48.4 | 45.4 | 60.2 | 33.1 | 30.0 | 46.0 | 32.9 | 31.9 | 48.7 | 29.9 | 28.9 | 47.1 | 22.5 | 21.5 | 31.3 | 32.0 | 32.0 | 49.7 | |||
100.00 MHz | 19.7 | 19.8 | 18.2 | 47.3 | 44.3 | 58.6 | 27.6 | 24.5 | 40.4 | 45.3 | 42.3 | 56.7 | 25.6 | 22.5 | 38.5 | 28.8 | 27.8 | 44.6 | 25.8 | 24.8 | 43.2 | 21.1 | 20.1 | 28.6 | 30.0 | 30.0 | 47.6 | |||
155.00 MHz | 25.0 | 25.2 | 22.9 | 44.4 | 41.4 | 55.3 | 19.5 | 16.3 | 32.4 | 42.4 | 39.4 | 53.5 | 17.5 | 14.3 | 30.6 | 25.0 | 24.0 | 40.7 | 22.0 | 21.0 | 39.3 | 19.8 | 18.8 | 26.3 | 28.1 | 28.1 | 45.2 | |||
200.00 MHz | 28.8 | 29.0 | 26.2 | 42.8 | 39.8 | 53.5 | 14.0 | 10.8 | 27.3 | 40.8 | 37.8 | 51.7 | 12.0 | 8.8 | 25.5 | 22.8 | 21.8 | 38.1 | 19.8 | 18.8 | 36.8 | 19.0 | 18.0 | 25.3 | 27.0 | 27.0 | 43.3 | |||
250.00 MHz | 32.6 | 32.8 | 29.5 | 41.3 | 38.3 | 52.3 | 8.7 | 5.5 | 22.8 | 39.3 | 36.3 | 50.4 | 6.7 | 3.5 | 20.8 | 20.8 | 19.8 | 35.8 | 17.8 | 16.8 | 34.5 | 18.3 | 17.3 | 23.5 | 26.0 | 26.0 | 42.2 | |||
300.00 MHz | 36.2 | 32.5 | 40.1 | 51.0 | 4.0 | 18.4 | 38.1 | 49.1 | 2.0 | 16.6 | 19.3 | 34.3 | 16.3 | 32.9 | 17.8 | 22.1 | 40.9 | |||||||||||||
350.00 MHz | 39.5 | 35.3 | 39.1 | 50.0 | -0.4 | 14.7 | 37.1 | 48.1 | -2.4 | 12.8 | 17.9 | 33.2 | 14.9 | 31.8 | 17.3 | 21.2 | 39.8 | |||||||||||||
400.00 MHz | 42.7 | 38.0 | 38.3 | 48.8 | -4.4 | 10.8 | 36.3 | 47.0 | -6.4 | 9.0 | 16.8 | 31.8 | 13.8 | 30.6 | 16.9 | 20.5 | 38.2 | |||||||||||||
500.00 MHz | 43.0 | 47.0 | 4.0 | 45.2 | 2.2 | 29.9 | 28.4 | 18.7 | 36.8 | |||||||||||||||||||||
550.00 MHz | 45.3 | 46.4 | 1.1 | 44.5 | -0.8 | 28.8 | 27.4 | 18.6 | 36.5 | |||||||||||||||||||||
650.00 MHz | 49.7 | 43.5 | -6.2 | 41.9 | -7.9 | 26.6 | 25.1 | 17.6 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 37.249 kg/km | 25.03 lb/kft |
Packaging Type | CommPak® box |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Ordering Note | Available in Asia Pacific |
General Specifications
Product Number | CS37Z3 |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Green |
Note | All electrical transmission tests include swept frequency measurements | Testing Frequency up to 600 MHz |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.039 mm | 0.0409 in |
Diameter Over Jacket, nominal | 5.842 mm | 0.23 in |
Jacket Thickness | 0.559 mm | 0.022 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 68 % |
Operating Frequency, maximum | 400 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP | TCL, CS | TCL, STD | TCL, TYP | ELTCTL, CS | ELTCTL, STD | ELTCTL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.7 | 77.3 | 74.3 | 88.9 | 75.3 | 72.3 | 87.2 | 75.3 | 72.3 | 87.1 | 73.3 | 70.3 | 85.4 | 68.8 | 67.8 | 83.9 | 65.8 | 64.8 | 82.5 | 20.0 | 20.0 | 33.5 | 40.0 | 40.0 | 65.4 | 35.0 | 35.0 | 65.2 |
4.00 MHz | 3.8 | 3.8 | 3.5 | 68.3 | 65.3 | 81.2 | 64.5 | 61.5 | 77.7 | 66.3 | 63.3 | 79.1 | 62.5 | 59.5 | 75.6 | 56.8 | 55.8 | 72.2 | 53.8 | 52.8 | 70.9 | 23.6 | 23.0 | 34.2 | 40.0 | 40.0 | 60.0 | 23.0 | 23.0 | 60.0 |
8.00 MHz | 5.3 | 5.3 | 5.0 | 63.8 | 60.8 | 76.3 | 58.5 | 55.4 | 71.3 | 61.8 | 58.8 | 74.3 | 56.5 | 53.4 | 69.3 | 50.7 | 49.7 | 66.3 | 47.7 | 46.7 | 64.9 | 25.4 | 24.5 | 33.5 | 40.0 | 40.0 | 56.2 | 16.9 | 16.9 | 55.9 |
10.00 MHz | 5.9 | 6.0 | 5.6 | 62.3 | 59.3 | 74.6 | 56.4 | 53.3 | 69.0 | 60.3 | 57.3 | 72.7 | 54.4 | 51.3 | 67.1 | 48.8 | 47.8 | 64.3 | 45.8 | 44.8 | 63.0 | 26.0 | 25.0 | 33.1 | 40.0 | 40.0 | 54.7 | 15.0 | 15.0 | 54.4 |
16.00 MHz | 7.5 | 7.6 | 7.1 | 59.2 | 56.2 | 71.8 | 51.7 | 48.7 | 64.7 | 57.2 | 54.2 | 69.7 | 49.7 | 46.7 | 62.7 | 44.7 | 43.7 | 60.2 | 41.7 | 40.7 | 58.8 | 26.0 | 25.0 | 34.2 | 38.0 | 38.0 | 50.5 | 10.9 | 10.9 | 50.3 |
20.00 MHz | 8.4 | 8.5 | 7.9 | 57.8 | 54.8 | 70.2 | 49.4 | 46.3 | 62.3 | 55.8 | 52.8 | 68.2 | 47.4 | 44.3 | 60.3 | 42.8 | 41.8 | 58.2 | 39.8 | 38.8 | 56.8 | 26.0 | 25.0 | 34.9 | 37.0 | 37.0 | 50.0 | 9.0 | 9.0 | 50.1 |
25.00 MHz | 9.4 | 9.5 | 8.9 | 56.3 | 53.3 | 68.4 | 46.9 | 43.8 | 59.5 | 54.3 | 51.3 | 66.4 | 44.9 | 41.8 | 57.5 | 40.8 | 39.8 | 56.3 | 37.8 | 36.8 | 54.9 | 25.3 | 24.3 | 35.0 | 36.0 | 36.0 | 48.7 | 7.0 | 7.0 | 48.6 |
31.25 MHz | 10.6 | 10.7 | 10.0 | 54.9 | 51.9 | 67.0 | 44.3 | 41.2 | 57.0 | 52.9 | 49.9 | 65.0 | 42.3 | 39.2 | 55.0 | 38.9 | 37.9 | 54.4 | 35.9 | 34.9 | 53.0 | 24.6 | 23.6 | 34.0 | 35.1 | 35.1 | 48.7 | |||
62.50 MHz | 15.3 | 15.4 | 14.2 | 50.4 | 47.4 | 62.1 | 35.1 | 32.0 | 47.8 | 48.4 | 45.4 | 60.2 | 33.1 | 30.0 | 46.0 | 32.9 | 31.9 | 48.7 | 29.9 | 28.9 | 47.1 | 22.5 | 21.5 | 31.3 | 32.0 | 32.0 | 49.7 | |||
100.00 MHz | 19.7 | 19.8 | 18.2 | 47.3 | 44.3 | 58.6 | 27.6 | 24.5 | 40.4 | 45.3 | 42.3 | 56.7 | 25.6 | 22.5 | 38.5 | 28.8 | 27.8 | 44.6 | 25.8 | 24.8 | 43.2 | 21.1 | 20.1 | 28.6 | 30.0 | 30.0 | 47.6 | |||
155.00 MHz | 25.0 | 25.2 | 22.9 | 44.4 | 41.4 | 55.3 | 19.5 | 16.3 | 32.4 | 42.4 | 39.4 | 53.5 | 17.5 | 14.3 | 30.6 | 25.0 | 24.0 | 40.7 | 22.0 | 21.0 | 39.3 | 19.8 | 18.8 | 26.3 | 28.1 | 28.1 | 45.2 | |||
200.00 MHz | 28.8 | 29.0 | 26.2 | 42.8 | 39.8 | 53.5 | 14.0 | 10.8 | 27.3 | 40.8 | 37.8 | 51.7 | 12.0 | 8.8 | 25.5 | 22.8 | 21.8 | 38.1 | 19.8 | 18.8 | 36.8 | 19.0 | 18.0 | 25.3 | 27.0 | 27.0 | 43.3 | |||
250.00 MHz | 32.6 | 32.8 | 29.5 | 41.3 | 38.3 | 52.3 | 8.7 | 5.5 | 22.8 | 39.3 | 36.3 | 50.4 | 6.7 | 3.5 | 20.8 | 20.8 | 19.8 | 35.8 | 17.8 | 16.8 | 34.5 | 18.3 | 17.3 | 23.5 | 26.0 | 26.0 | 42.2 | |||
300.00 MHz | 36.2 | 32.5 | 40.1 | 51.0 | 4.0 | 18.4 | 38.1 | 49.1 | 2.0 | 16.6 | 19.3 | 34.3 | 16.3 | 32.9 | 17.8 | 22.1 | 40.9 | |||||||||||||
350.00 MHz | 39.5 | 35.3 | 39.1 | 50.0 | -0.4 | 14.7 | 37.1 | 48.1 | -2.4 | 12.8 | 17.9 | 33.2 | 14.9 | 31.8 | 17.3 | 21.2 | 39.8 | |||||||||||||
400.00 MHz | 42.7 | 38.0 | 38.3 | 48.8 | -4.4 | 10.8 | 36.3 | 47.0 | -6.4 | 9.0 | 16.8 | 31.8 | 13.8 | 30.6 | 16.9 | 20.5 | 38.2 | |||||||||||||
500.00 MHz | 43.0 | 47.0 | 4.0 | 45.2 | 2.2 | 29.9 | 28.4 | 18.7 | 36.8 | |||||||||||||||||||||
550.00 MHz | 45.3 | 46.4 | 1.1 | 44.5 | -0.8 | 28.8 | 27.4 | 18.6 | 36.5 | |||||||||||||||||||||
650.00 MHz | 49.7 | 43.5 | -6.2 | 41.9 | -7.9 | 26.6 | 25.1 | 17.6 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 37.249 kg/km | 25.03 lb/kft |
Packaging Type | CommPak® box |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
3rd Party Certification - System
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
3rd Party Certification - System
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse