Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

884036958/16

Base Product: CS44Z

  • Available in:
  • Asia
  • Australia/New Zealand

CS44Z3A Category 6A F/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length, reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS44Z3
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA

Dimensions

Cable Length 499.872 m | 1640 ft
Cable Length Tolerance ±5%
Diameter Over Insulated Conductor 1.250 mm | 0.0492 in
Diameter Over Jacket, nominal 7.01 mm | 0.276 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD NEXT, STD ACR, STD PSNEXT, STD PSACR, STD ACRF, STD PSACRF, STD RL, STD TCL, STD ELTCTL, STD
1.00 MHz 2.1 75.3 73.2 72.3 70.2 68.0 65.0 20.0 40.0 35.0
4.00 MHz 3.8 66.3 62.5 63.3 59.5 56.0 53.0 23.0 34.0 23.0
8.00 MHz 5.3 61.8 56.4 58.8 53.4 49.9 46.9 24.5 31.0 16.9
10.00 MHz 5.9 60.3 54.4 57.3 51.4 48.0 45.0 25.0 30.0 15.0
16.00 MHz 7.5 57.2 49.8 54.2 46.8 43.9 40.9 25.0 28.0 10.9
20.00 MHz 8.4 55.8 47.4 52.8 44.4 42.0 39.0 25.0 27.0 9.0
25.00 MHz 9.4 54.3 45.0 51.3 42.0 40.0 37.0 24.3 26.0 7.0
31.25 MHz 10.5 52.9 42.4 49.9 39.4 38.1 35.1 23.6 25.1
62.50 MHz 15.0 48.4 33.4 45.4 30.4 32.1 29.1 21.5 22.0
100.00 MHz 19.1 45.3 26.2 42.3 23.2 28.0 25.0 20.1 20.0
155.00 MHz 24.1 42.4 18.4 39.4 15.4 24.2 21.2 18.8 18.1
200.00 MHz 27.6 40.8 13.2 37.8 10.2 22.0 19.0 18.0 17.0
250.00 MHz 31.1 39.3 8.3 36.3 5.3 20.0 17.0 17.3 16.0
300.00 MHz 34.3 38.1 3.9 35.1 0.9 18.5 15.5 16.8
350.00 MHz 37.2 37.1 -0.1 34.1 -3.1 17.1 14.1 16.3
400.00 MHz 40.1 36.3 -3.8 33.3 -6.8 16.0 13.0 15.9
500.00 MHz 45.3 34.8 -10.4 31.8 -13.4 14.0 11.0 15.2

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Tape) Material Polyester/Aluminum shield

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Packaging Type Reel

Product Classification

Regional Availability Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS44Z3
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA

Dimensions

Cable Length 499.872 m | 1640 ft
Cable Length Tolerance ±5%
Diameter Over Insulated Conductor 1.250 mm | 0.0492 in
Diameter Over Jacket, nominal 7.01 mm | 0.276 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Operating Frequency, maximum 500 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD NEXT, STD ACR, STD PSNEXT, STD PSACR, STD ACRF, STD PSACRF, STD RL, STD TCL, STD ELTCTL, STD
1.00 MHz 2.1 75.3 73.2 72.3 70.2 68.0 65.0 20.0 40.0 35.0
4.00 MHz 3.8 66.3 62.5 63.3 59.5 56.0 53.0 23.0 34.0 23.0
8.00 MHz 5.3 61.8 56.4 58.8 53.4 49.9 46.9 24.5 31.0 16.9
10.00 MHz 5.9 60.3 54.4 57.3 51.4 48.0 45.0 25.0 30.0 15.0
16.00 MHz 7.5 57.2 49.8 54.2 46.8 43.9 40.9 25.0 28.0 10.9
20.00 MHz 8.4 55.8 47.4 52.8 44.4 42.0 39.0 25.0 27.0 9.0
25.00 MHz 9.4 54.3 45.0 51.3 42.0 40.0 37.0 24.3 26.0 7.0
31.25 MHz 10.5 52.9 42.4 49.9 39.4 38.1 35.1 23.6 25.1
62.50 MHz 15.0 48.4 33.4 45.4 30.4 32.1 29.1 21.5 22.0
100.00 MHz 19.1 45.3 26.2 42.3 23.2 28.0 25.0 20.1 20.0
155.00 MHz 24.1 42.4 18.4 39.4 15.4 24.2 21.2 18.8 18.1
200.00 MHz 27.6 40.8 13.2 37.8 10.2 22.0 19.0 18.0 17.0
250.00 MHz 31.1 39.3 8.3 36.3 5.3 20.0 17.0 17.3 16.0
300.00 MHz 34.3 38.1 3.9 35.1 0.9 18.5 15.5 16.8
350.00 MHz 37.2 37.1 -0.1 34.1 -3.1 17.1 14.1 16.3
400.00 MHz 40.1 36.3 -3.8 33.3 -6.8 16.0 13.0 15.9
500.00 MHz 45.3 34.8 -10.4 31.8 -13.4 14.0 11.0 15.2

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Tape) Material Polyester/Aluminum shield

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Packaging Type Reel
Click on image to enlarge.