Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FMS-PANELS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • India

FMS Fiber Optic Termination/Splice Panels
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
Configure and display product variants of FMS-PANELS by selecting options

Loading...
Product
Body Style Regional Availability Portfolio Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
2-2122145-1 | FMS-K-1-B-I-S5F-6-IN99-6-SP 2-2122145-1 | FMS-K-1-B-I-S5F-6-IN99-6-SP
FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 6 SC/UPC, multimode, OM3, black
Symmetrical India CommScope® FMS Fiber patch/splice panel Patching | Splicing Partially loaded SC/UPC EIA 19 in 1 6 Sliding
2-2122145-2 | FMS-K-1-B-I-S5F-12-IN99-12-SP 2-2122145-2 | FMS-K-1-B-I-S5F-12-IN99-12-SP
FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 12 SC/UPC, multimode, OM3, black
Symmetrical India CommScope® FMS Fiber patch/splice panel Patching | Splicing Partially loaded SC/UPC EIA 19 in 1 12 Sliding
2-2122145-3 | FMS-K-2-B-I-S5F-24-IN99-24-SP 2-2122145-3 | FMS-K-2-B-I-S5F-24-IN99-24-SP
FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 24 SC/UPC, multimode, OM3, black
Symmetrical India CommScope® FMS Fiber patch/splice panel Patching | Splicing Fully loaded SC/UPC EIA 19 in 1 24 Sliding
2-2122145-4 | FMS-J-4-B-I-S5F-48-IN99-48-SP 2-2122145-4 | FMS-J-4-B-I-S5F-48-IN99-48-SP
FMS Fiber Optic Termination/Splice Panel, 2U, 19 in, 48 SC/UPC, multimode, OM3, black
Symmetrical India CommScope® FMS Fiber patch/splice panel Patching | Splicing Fully loaded SC/UPC EIA 19 in 2 48 Sliding
2-2122146-1 | FMS-K-1-B-I-L5F-3-IN99-6-SP 2-2122146-1 | FMS-K-1-B-I-L5F-3-IN99-6-SP
FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 6 LC/UPC, multimode, OM3, black
Symmetrical India CommScope® FMS Fiber patch/splice panel Patching | Splicing Partially loaded LC/UPC EIA 19 in 1 6 Sliding
2-2122146-2 | FMS-K-1-B-I-L5F-6-IN99-12-SP 2-2122146-2 | FMS-K-1-B-I-L5F-6-IN99-12-SP
FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 12 LC/UPC, multimode, OM3, black
Symmetrical India CommScope® FMS Fiber patch/splice panel Patching | Splicing Partially loaded LC/UPC EIA 19 in 1 12 Sliding
2-2122146-3 | FMS-K-2-B-I-L5F-12-IN99-24-SP 2-2122146-3 | FMS-K-2-B-I-L5F-12-IN99-24-SP
FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 24 LC/UPC, multimode, OM3, black
Symmetrical India CommScope® FMS Fiber patch/splice panel Patching | Splicing Partially loaded LC/UPC EIA 19 in 1 24 Sliding
2-2122146-4 | FMS-K-2-B-I-L5F-24-IN99-48-SP 2-2122146-4 | FMS-K-2-B-I-L5F-24-IN99-48-SP
FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 48 LC/UPC, multimode, OM3, black
Symmetrical India CommScope® FMS Fiber patch/splice panel Patching | Splicing Fully loaded LC/UPC EIA 19 in 1 48 Sliding
Features and Benefits
The FMS is mechanical shelf suitable for rack mounting fiber management system. It is used for both splicing and patching. Splicing primary coated fiber from loose tube cable to fiber pigtail on a single element base and connector patching to pigtails with a capacity ranging from 12 to 96 splices and connections.

It is a high-density multifunctional unit designed for particular applications and environments. This unit uses Splicing trays as per requirement. The special feature of this FMS is that it is having the facility to store the extra length of the fiber loose tube. The unit can be mounted on both 19” as well as 21” Networking racks.

The FMS kit delivery typically holds:
  • FMS Metal chassis with drawer:
  • Splicing Tray (F / A Tray)
  • Tray Lid
  • Adaptor (FC/ SC/ LC/ ST/ E2000)
  • IF Cable (FC/ SC/ LC/ ST/ E2000)
  • Splice protection sleeve
  • Transport Tube Sub kit
  • Cage nut
  • Allen screw with washer
  • Cable ties
  • Hose clip
  • Tissue paper
  • Isopropyl alcohol – 50ml
  • Stud Strength Member
  • Single Element Module

Product Classification

Regional Availability Asia | Australia/New Zealand | China | India
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series FMS

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Cable Exit Location Rear, left side | Rear, right side
Color Black
Interface, front LC/UPC | SC/UPC
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Splicing Type Heat shrink, single fiber fusion

Dimensions

Height 44.45 mm | 1.750 in
Width 482.6 mm | 19.000 in
Depth 320 mm | 12.598 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | China | India
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series FMS

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Cable Exit Location Rear, left side | Rear, right side
Color Black
Interface, front LC/UPC | SC/UPC
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Splicing Type Heat shrink, single fiber fusion

Dimensions

Height 44.45 mm | 1.750 in
Width 482.6 mm | 19.000 in
Depth 320 mm | 12.598 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Installation Instruction

Product Specification

Installation Instruction

Product Specification