Fiber Optic Patch Cord, Duplex, Singlemode, SC/APC to LC/UPC, yellow, 1 m
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber patch cord, duplex |
Product Series | FPC2 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 2 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | LC/UPC |
Interface, Connector B | SC/APC |
Jacket Color | Yellow |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 1 m | 3.281 ft |
Diameter Over Jacket | 2 mm | 0.079 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS1 |
Insertion Loss, maximum, connector A | 0.3 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 55 dB |
Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
Environmental Space | Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber patch cord, duplex |
Product Series | FPC2 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 2 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | LC/UPC |
Interface, Connector B | SC/APC |
Jacket Color | Yellow |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 1 m | 3.281 ft |
Diameter Over Jacket | 2 mm | 0.079 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS1 |
Insertion Loss, maximum, connector A | 0.3 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 55 dB |
Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
Environmental Space | Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse