Fiber Optic Patch Cord, duplex, singlemode, 1.2 mm OFNP jacket, SC/APC-SC/UPC, yellow
Configure Product Variants
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Product Variants
Configure and display product variants of FPCC-E7YP by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cord Length | ||
---|---|---|---|
No configured items found. |
Features and Benefits
- 1.2 mm diameter cable provides a 65% space savings over commonly used 2.0 mm cable
- 1.2 mm diameter fiber patch cords use Reduced Bend Radius (RBR) fiber cable
- Typically used in environments where space constraints and cable routing prove most challenging
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Europe | Latin America | Middle East/Africa | North America |
UNSPSC | 26121650 |
Product Type | Fiber patch cord, duplex |
Product Series | FPCC |
Government Funding | Build America Buy America (BABA) compliant* |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 1 |
Color, boot B | Blue |
Color, connector B | Blue |
Interface, Connector A | SC/APC |
Interface, Connector B | SC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 2 |
Transmission Standards | TIA/EIA-604 FOCIS-3 |
Dimensions
Diameter Over Jacket | 1.2 mm | 0.047 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.2 dB |
Insertion Loss, maximum, connector B | 0.2 dB |
Return Loss, minimum, connector A | 55 dB |
Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
Environmental Space | Plenum |
Qualification Standards | GR-326 CORE | GR-409 | GR-449-CORE |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Europe | Latin America | Middle East/Africa | North America |
UNSPSC | 26121650 |
Product Type | Fiber patch cord, duplex |
Product Series | FPCC |
Government Funding | Build America Buy America (BABA) compliant* |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 1 |
Color, boot B | Blue |
Color, connector B | Blue |
Interface, Connector A | SC/APC |
Interface, Connector B | SC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 2 |
Transmission Standards | TIA/EIA-604 FOCIS-3 |
Dimensions
Diameter Over Jacket | 1.2 mm | 0.047 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.2 dB |
Insertion Loss, maximum, connector B | 0.2 dB |
Return Loss, minimum, connector A | 55 dB |
Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
Environmental Space | Plenum |
Qualification Standards | GR-326 CORE | GR-409 | GR-449-CORE |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse