460158784 | CS41O BLK C6A 4/23 F/UTP RL 305M ANATEL
- Available in:
- Asia
- Australia/New Zealand
- Latin America
CS41O Category 6A F/UTP twisted pair cable, outdoor direct burial, gel-filled, black jacket, 4 pair count, 1000 ft (305 m) length reel "ANATEL CERTIFIED"
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductors, quantity | 8 |
Construction Type | Non-armored |
Jacket Color | Black |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | IEC 61156-5 | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 7.899 mm | 0.311 in |
Diameter Over Jacket Tolerance | ±0.3 mm |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 66 % |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyethylene |
Jacket Material | PE | UV resistant |
Shield (Tape) Material | Aluminum, foil |
Mechanical Specifications
Minimum Bend Radius Note | 8 times the outer cable diameter |
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Buried | Outdoor |
Safety Standard | UL 444 |
Packaging and Weights
Cable weight | 75.003 kg/km | 50.4 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductors, quantity | 8 |
Construction Type | Non-armored |
Jacket Color | Black |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | IEC 61156-5 | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 7.899 mm | 0.311 in |
Diameter Over Jacket Tolerance | ±0.3 mm |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Electrical Specifications
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 66 % |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyethylene |
Jacket Material | PE | UV resistant |
Shield (Tape) Material | Aluminum, foil |
Mechanical Specifications
Minimum Bend Radius Note | 8 times the outer cable diameter |
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Buried | Outdoor |
Safety Standard | UL 444 |
Packaging and Weights
Cable weight | 75.003 kg/km | 50.4 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse