760237876 | imV-CNTRL-X
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
imVision Controller X
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Controller unit |
Product Brand | iPatch® |
General Specifications
Color | Cool gray |
Dimensions
Height | 81.28 mm | 3.2 in |
Width | 19 mm | 0.748 in |
Electrical Specifications
Input Voltage | 100–240 Vac |
Output Current at Voltage, continuous | 2.08 A @ 12 Vdc |
Power Frequency | 50–60 Hz |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | CE | RCM | UL |
Packaging and Weights
Included | 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel | Power supply, 2.08A @ 12 Vdc output, 100-240 Vac 50-60 Hz input |
Packaging quantity | 1 |
Weight, net | 1.288 kg | 2.84 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Controller unit |
Product Brand | iPatch® |
General Specifications
Color | Cool gray |
Dimensions
Height | 81.28 mm | 3.2 in |
Width | 19 mm | 0.748 in |
Electrical Specifications
Input Voltage | 100–240 Vac |
Output Current at Voltage, continuous | 2.08 A @ 12 Vdc |
Power Frequency | 50–60 Hz |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | CE | RCM | UL |
Packaging and Weights
Included | 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel | Power supply, 2.08A @ 12 Vdc output, 100-240 Vac 50-60 Hz input |
Packaging quantity | 1 |
Weight, net | 1.288 kg | 2.84 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Installation Instruction
Brochure
Installation Instruction
Product Compliance Documentation
Other Ways to Browse