760258679 | 1573A BLK C6 4/21 U/UTP R3000
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaREACH™ XL "Extended Distance" 1573A Category 6 U/UTP Cable, gel-filled outdoor, black jacket, 4 pair count, 3000 ft (915 m) length, reel
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Twisted pair cable |
Product Brand | GigaSPEED XL® |
General Specifications
Product Number | 1573A |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Separator Type | Isolator | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 914.400 m | 3000 ft |
Diameter Over Jacket, nominal | 7.112 mm | 0.28 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 21 AWG |
Electrical Specifications
Insertion Loss Margin | 20% to Category 6 standard |
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 4.69 ohms/100 m | 1.430 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 6.4 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 60 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PE |
Separator Material | Polyolefin |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Twisted pair cable |
Product Brand | GigaSPEED XL® |
General Specifications
Product Number | 1573A |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Pairs, quantity | 4 |
Separator Type | Isolator | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 914.400 m | 3000 ft |
Diameter Over Jacket, nominal | 7.112 mm | 0.28 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 21 AWG |
Electrical Specifications
Insertion Loss Margin | 20% to Category 6 standard |
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 4.69 ohms/100 m | 1.430 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 6.4 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 60 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PE |
Separator Material | Polyolefin |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Specification
Technical Publication
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse