760239071 | UDS-6U-WH-LA-A
Base Product: UDS-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
UDS 6RU splice panel, 432 duplex LC/APC ports, Method A
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | UDS |
General Specifications
Application | Preloaded with 36 UDS modules |
Color | White |
Intelligence Type | Not iPatch® ready |
Interface, front | LC/APC |
Pigtail Assembly Type | 12-fiber, ribbon |
Pigtails Included, quantity | 36 |
Rack Type | EIA 19 in |
Rack Units | 6 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 12 |
Total Ports, quantity | 432 |
Dimensions
Height | 266.7 mm | 10.5 in |
Width | 444.5 mm | 17.5 in |
Depth | 609.6 mm | 24 in |
Optical Specifications
Insertion Loss, maximum | 0.4 dB |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 20.412 kg | 45 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | UDS |
General Specifications
Application | Preloaded with 36 UDS modules |
Color | White |
Intelligence Type | Not iPatch® ready |
Interface, front | LC/APC |
Pigtail Assembly Type | 12-fiber, ribbon |
Pigtails Included, quantity | 36 |
Rack Type | EIA 19 in |
Rack Units | 6 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 12 |
Total Ports, quantity | 432 |
Dimensions
Height | 266.7 mm | 10.5 in |
Width | 444.5 mm | 17.5 in |
Depth | 609.6 mm | 24 in |
Optical Specifications
Insertion Loss, maximum | 0.4 dB |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 20.412 kg | 45 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Ultra Density Splice Chassis Instructions Playlist
![](https://play.vidyard.com/WCuzQq9GbkM1G8cBavijGH.jpg)
Ultra Density Splice Chassis Instructions Playlist
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Ultra Density Splice Chassis Instructions Playlist
![](https://play.vidyard.com/WCuzQq9GbkM1G8cBavijGH.jpg)
Ultra Density Splice Chassis Instructions Playlist
Visio Stencil
Warranty
Other Ways to Browse