5NF4 Category 5e U/UTP filled Cable, outdoor direct burial, black jacket, 4 pair count, 1000 ft (305 m) length, reel
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | 5NF4 |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Black |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 6.096 mm | 0.24 in |
Jacket Thickness | 0.762 mm | 0.03 in |
Conductor Gauge, singles | 24 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 4.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 65 % |
Operating Frequency, maximum | 350 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.8 | 70.3 | 65.3 | 87.9 | 68.3 | 63.3 | 86.1 | 68.3 | 62.3 | 86.0 | 66.3 | 60.3 | 84.2 | 67.8 | 63.8 | 81.0 | 65.0 | 60.8 | 79.8 | 20.0 | 20.0 | 31.5 |
4.00 MHz | 3.9 | 4.1 | 3.5 | 61.3 | 56.3 | 79.0 | 57.3 | 52.2 | 75.5 | 59.3 | 53.3 | 77.0 | 55.3 | 49.2 | 73.4 | 55.8 | 51.8 | 69.0 | 53.8 | 48.8 | 67.9 | 23.3 | 23.0 | 29.8 |
8.00 MHz | 5.6 | 5.8 | 5.0 | 56.8 | 51.8 | 74.0 | 51.2 | 46.0 | 69.0 | 54.8 | 48.8 | 72.0 | 49.2 | 43.0 | 67.0 | 49.7 | 45.7 | 62.8 | 47.7 | 42.7 | 61.7 | 25.0 | 24.5 | 32.8 |
10.00 MHz | 6.2 | 6.5 | 5.6 | 55.3 | 50.3 | 72.5 | 49.1 | 43.8 | 66.9 | 53.3 | 47.3 | 70.7 | 47.1 | 40.8 | 65.1 | 47.8 | 43.8 | 60.9 | 45.8 | 40.8 | 59.8 | 25.5 | 25.0 | 34.3 |
16.00 MHz | 7.9 | 8.2 | 7.1 | 52.2 | 47.2 | 69.8 | 44.3 | 39.0 | 62.8 | 50.2 | 44.2 | 67.7 | 42.3 | 36.0 | 60.6 | 43.7 | 39.7 | 56.8 | 41.7 | 36.7 | 55.7 | 25.5 | 25.0 | 37.4 |
20.00 MHz | 8.9 | 9.3 | 7.9 | 50.8 | 45.8 | 68.4 | 41.9 | 36.5 | 60.5 | 48.8 | 42.8 | 66.2 | 39.9 | 33.5 | 58.3 | 41.8 | 37.8 | 54.9 | 39.8 | 34.8 | 53.7 | 25.5 | 25.0 | 38.1 |
25.00 MHz | 10.0 | 10.4 | 8.9 | 49.3 | 44.3 | 67.4 | 39.3 | 33.9 | 58.5 | 47.3 | 41.3 | 65.3 | 37.3 | 30.9 | 56.4 | 39.8 | 35.8 | 52.9 | 37.8 | 32.8 | 51.7 | 24.8 | 24.3 | 37.2 |
31.25 MHz | 11.3 | 11.7 | 9.9 | 47.9 | 42.9 | 66.2 | 36.6 | 31.2 | 56.3 | 45.9 | 39.9 | 64.2 | 34.6 | 28.2 | 54.2 | 37.9 | 33.9 | 50.9 | 35.9 | 30.9 | 49.7 | 24.1 | 23.6 | 34.4 |
62.50 MHz | 16.3 | 17.0 | 14.2 | 43.4 | 38.4 | 62.3 | 27.1 | 21.4 | 48.1 | 41.4 | 35.4 | 60.2 | 25.1 | 18.4 | 46.0 | 31.9 | 27.9 | 44.5 | 29.9 | 24.9 | 43.3 | 22.0 | 21.5 | 30.7 |
100.00 MHz | 21.0 | 22.0 | 18.1 | 40.3 | 35.3 | 59.6 | 19.3 | 13.3 | 41.5 | 38.3 | 32.3 | 57.3 | 17.3 | 10.3 | 39.1 | 27.8 | 23.8 | 39.8 | 25.8 | 20.8 | 38.7 | 20.6 | 20.1 | 27.7 |
155.00 MHz | 26.8 | 22.8 | 37.4 | 55.8 | 10.7 | 33.0 | 35.4 | 53.9 | 8.7 | 31.1 | 24.0 | 36.2 | 22.0 | 34.8 | 19.3 | 24.8 | ||||||||
200.00 MHz | 30.9 | 26.1 | 35.8 | 54.7 | 4.9 | 28.6 | 33.8 | 52.3 | 2.9 | 26.2 | 21.8 | 33.5 | 19.8 | 32.3 | 18.5 | 24.0 | ||||||||
250.00 MHz | 35.0 | 29.3 | 34.3 | 53.1 | -0.7 | 23.7 | 32.3 | 50.9 | -2.7 | 21.6 | 19.8 | 31.8 | 17.8 | 30.5 | 17.8 | 23.5 | ||||||||
300.00 MHz | 38.9 | 32.2 | 33.1 | 50.4 | -5.8 | 18.1 | 31.1 | 48.3 | -7.8 | 16.1 | 18.3 | 30.5 | 16.3 | 29.2 | 17.3 | 23.8 | ||||||||
350.00 MHz | 42.6 | 35.0 | 32.1 | 48.7 | -10.4 | 13.6 | 30.1 | 46.7 | -12.4 | 11.7 | 16.9 | 28.6 | 14.9 | 27.2 | 16.8 | 24.8 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PE |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Note | UV resistant for outdoor and/or direct burial installations |
Environmental Space | Buried |
Packaging and Weights
Cable weight | 41.118 kg/km | 27.63 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | 5NF4 |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Black |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 6.096 mm | 0.24 in |
Jacket Thickness | 0.762 mm | 0.03 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 4.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 65 % |
Operating Frequency, maximum | 350 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.8 | 70.3 | 65.3 | 87.9 | 68.3 | 63.3 | 86.1 | 68.3 | 62.3 | 86.0 | 66.3 | 60.3 | 84.2 | 67.8 | 63.8 | 81.0 | 65.0 | 60.8 | 79.8 | 20.0 | 20.0 | 31.5 |
4.00 MHz | 3.9 | 4.1 | 3.5 | 61.3 | 56.3 | 79.0 | 57.3 | 52.2 | 75.5 | 59.3 | 53.3 | 77.0 | 55.3 | 49.2 | 73.4 | 55.8 | 51.8 | 69.0 | 53.8 | 48.8 | 67.9 | 23.3 | 23.0 | 29.8 |
8.00 MHz | 5.6 | 5.8 | 5.0 | 56.8 | 51.8 | 74.0 | 51.2 | 46.0 | 69.0 | 54.8 | 48.8 | 72.0 | 49.2 | 43.0 | 67.0 | 49.7 | 45.7 | 62.8 | 47.7 | 42.7 | 61.7 | 25.0 | 24.5 | 32.8 |
10.00 MHz | 6.2 | 6.5 | 5.6 | 55.3 | 50.3 | 72.5 | 49.1 | 43.8 | 66.9 | 53.3 | 47.3 | 70.7 | 47.1 | 40.8 | 65.1 | 47.8 | 43.8 | 60.9 | 45.8 | 40.8 | 59.8 | 25.5 | 25.0 | 34.3 |
16.00 MHz | 7.9 | 8.2 | 7.1 | 52.2 | 47.2 | 69.8 | 44.3 | 39.0 | 62.8 | 50.2 | 44.2 | 67.7 | 42.3 | 36.0 | 60.6 | 43.7 | 39.7 | 56.8 | 41.7 | 36.7 | 55.7 | 25.5 | 25.0 | 37.4 |
20.00 MHz | 8.9 | 9.3 | 7.9 | 50.8 | 45.8 | 68.4 | 41.9 | 36.5 | 60.5 | 48.8 | 42.8 | 66.2 | 39.9 | 33.5 | 58.3 | 41.8 | 37.8 | 54.9 | 39.8 | 34.8 | 53.7 | 25.5 | 25.0 | 38.1 |
25.00 MHz | 10.0 | 10.4 | 8.9 | 49.3 | 44.3 | 67.4 | 39.3 | 33.9 | 58.5 | 47.3 | 41.3 | 65.3 | 37.3 | 30.9 | 56.4 | 39.8 | 35.8 | 52.9 | 37.8 | 32.8 | 51.7 | 24.8 | 24.3 | 37.2 |
31.25 MHz | 11.3 | 11.7 | 9.9 | 47.9 | 42.9 | 66.2 | 36.6 | 31.2 | 56.3 | 45.9 | 39.9 | 64.2 | 34.6 | 28.2 | 54.2 | 37.9 | 33.9 | 50.9 | 35.9 | 30.9 | 49.7 | 24.1 | 23.6 | 34.4 |
62.50 MHz | 16.3 | 17.0 | 14.2 | 43.4 | 38.4 | 62.3 | 27.1 | 21.4 | 48.1 | 41.4 | 35.4 | 60.2 | 25.1 | 18.4 | 46.0 | 31.9 | 27.9 | 44.5 | 29.9 | 24.9 | 43.3 | 22.0 | 21.5 | 30.7 |
100.00 MHz | 21.0 | 22.0 | 18.1 | 40.3 | 35.3 | 59.6 | 19.3 | 13.3 | 41.5 | 38.3 | 32.3 | 57.3 | 17.3 | 10.3 | 39.1 | 27.8 | 23.8 | 39.8 | 25.8 | 20.8 | 38.7 | 20.6 | 20.1 | 27.7 |
155.00 MHz | 26.8 | 22.8 | 37.4 | 55.8 | 10.7 | 33.0 | 35.4 | 53.9 | 8.7 | 31.1 | 24.0 | 36.2 | 22.0 | 34.8 | 19.3 | 24.8 | ||||||||
200.00 MHz | 30.9 | 26.1 | 35.8 | 54.7 | 4.9 | 28.6 | 33.8 | 52.3 | 2.9 | 26.2 | 21.8 | 33.5 | 19.8 | 32.3 | 18.5 | 24.0 | ||||||||
250.00 MHz | 35.0 | 29.3 | 34.3 | 53.1 | -0.7 | 23.7 | 32.3 | 50.9 | -2.7 | 21.6 | 19.8 | 31.8 | 17.8 | 30.5 | 17.8 | 23.5 | ||||||||
300.00 MHz | 38.9 | 32.2 | 33.1 | 50.4 | -5.8 | 18.1 | 31.1 | 48.3 | -7.8 | 16.1 | 18.3 | 30.5 | 16.3 | 29.2 | 17.3 | 23.8 | ||||||||
350.00 MHz | 42.6 | 35.0 | 32.1 | 48.7 | -10.4 | 13.6 | 30.1 | 46.7 | -12.4 | 11.7 | 16.9 | 28.6 | 14.9 | 27.2 | 16.8 | 24.8 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PE |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Note | UV resistant for outdoor and/or direct burial installations |
Environmental Space | Buried |
Packaging and Weights
Cable weight | 41.118 kg/km | 27.63 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Specification
Technical Publication
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse