6-219590-6 | CS24CM BLU C5E 4/24 U/UTP CPK 305M
- Available in:
- Asia
Copper Cable, category 5e, 4 pair, U/UTP, CM rated, 24 AWG, 1000 ft, blue
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Series | 510 Series |
General Specifications
Product Number | 510M |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Blue |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.902 mm | 0.193 in |
Conductor Gauge, singles | 24 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | ACR, STD | PSNEXT, STD | PSACR, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.0 | 65.3 | 63.3 | 62.3 | 60.3 | 63.8 | 60.8 | 20.0 |
4.00 MHz | 4.1 | 56.3 | 52.2 | 53.3 | 49.2 | 51.8 | 48.8 | 23.0 |
8.00 MHz | 5.8 | 51.8 | 46.0 | 48.8 | 43.0 | 45.7 | 42.7 | 24.5 |
10.00 MHz | 6.5 | 50.3 | 43.8 | 47.3 | 40.8 | 43.8 | 40.8 | 25.0 |
16.00 MHz | 8.2 | 47.2 | 39.0 | 44.2 | 36.0 | 39.7 | 36.7 | 25.0 |
20.00 MHz | 9.3 | 45.8 | 36.5 | 42.8 | 33.5 | 37.8 | 34.8 | 25.0 |
25.00 MHz | 10.4 | 44.3 | 33.9 | 41.3 | 30.9 | 35.8 | 32.8 | 24.3 |
31.25 MHz | 11.7 | 42.9 | 31.2 | 39.9 | 28.2 | 33.9 | 30.9 | 23.6 |
62.50 MHz | 17.0 | 38.4 | 21.4 | 35.4 | 18.4 | 27.9 | 24.9 | 21.5 |
100.00 MHz | 22.0 | 35.3 | 13.3 | 32.3 | 10.3 | 23.8 | 20.8 | 20.1 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Packaging Type | Reelex |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Series | 510 Series |
General Specifications
Product Number | 510M |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Blue |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.902 mm | 0.193 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | ACR, STD | PSNEXT, STD | PSACR, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.0 | 65.3 | 63.3 | 62.3 | 60.3 | 63.8 | 60.8 | 20.0 |
4.00 MHz | 4.1 | 56.3 | 52.2 | 53.3 | 49.2 | 51.8 | 48.8 | 23.0 |
8.00 MHz | 5.8 | 51.8 | 46.0 | 48.8 | 43.0 | 45.7 | 42.7 | 24.5 |
10.00 MHz | 6.5 | 50.3 | 43.8 | 47.3 | 40.8 | 43.8 | 40.8 | 25.0 |
16.00 MHz | 8.2 | 47.2 | 39.0 | 44.2 | 36.0 | 39.7 | 36.7 | 25.0 |
20.00 MHz | 9.3 | 45.8 | 36.5 | 42.8 | 33.5 | 37.8 | 34.8 | 25.0 |
25.00 MHz | 10.4 | 44.3 | 33.9 | 41.3 | 30.9 | 35.8 | 32.8 | 24.3 |
31.25 MHz | 11.7 | 42.9 | 31.2 | 39.9 | 28.2 | 33.9 | 30.9 | 23.6 |
62.50 MHz | 17.0 | 38.4 | 21.4 | 35.4 | 18.4 | 27.9 | 24.9 | 21.5 |
100.00 MHz | 22.0 | 35.3 | 13.3 | 32.3 | 10.3 | 23.8 | 20.8 | 20.1 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Packaging Type | Reelex |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Other Ways to Browse