Copper Cable, category 5e, 4 pair, UTP, 350 MHz, CMR rated, 1000 ft pull-box, blue
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Series | 520 Series |
General Specifications
Product Number | 520R |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Blue |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.699 mm | 0.185 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | ACR, STD | PSNEXT, STD | PSACR, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.0 | 65.3 | 63.3 | 62.3 | 60.3 | 63.8 | 60.8 | 20.0 | |
4.00 MHz | 4.1 | 56.3 | 52.2 | 53.3 | 49.2 | 51.8 | 48.8 | 23.0 | |
8.00 MHz | 5.8 | 51.8 | 46.0 | 48.8 | 43.0 | 45.7 | 42.7 | 24.5 | |
10.00 MHz | 6.5 | 50.3 | 43.8 | 47.3 | 40.8 | 43.8 | 40.8 | 25.0 | |
16.00 MHz | 8.2 | 47.2 | 39.0 | 44.2 | 36.0 | 39.7 | 36.7 | 25.0 | |
20.00 MHz | 9.3 | 45.8 | 36.5 | 42.8 | 33.5 | 37.8 | 34.8 | 25.0 | |
25.00 MHz | 10.4 | 44.3 | 33.9 | 41.3 | 30.9 | 35.8 | 32.8 | 24.3 | |
31.25 MHz | 11.7 | 42.9 | 31.2 | 39.9 | 28.2 | 33.9 | 30.9 | 23.6 | |
62.50 MHz | 17.0 | 38.4 | 21.4 | 35.4 | 18.4 | 27.9 | 24.9 | 21.5 | |
100.00 MHz | 22.0 | 35.3 | 13.3 | 32.3 | 10.3 | 23.8 | 20.8 | 20.1 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Packaging and Weights
Cable weight | 32.740 kg/km | 22 lb/kft |
Packaging Type | Pull box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Series | 520 Series |
General Specifications
Product Number | 520R |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Blue |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.699 mm | 0.185 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | ACR, STD | PSNEXT, STD | PSACR, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.0 | 65.3 | 63.3 | 62.3 | 60.3 | 63.8 | 60.8 | 20.0 | |
4.00 MHz | 4.1 | 56.3 | 52.2 | 53.3 | 49.2 | 51.8 | 48.8 | 23.0 | |
8.00 MHz | 5.8 | 51.8 | 46.0 | 48.8 | 43.0 | 45.7 | 42.7 | 24.5 | |
10.00 MHz | 6.5 | 50.3 | 43.8 | 47.3 | 40.8 | 43.8 | 40.8 | 25.0 | |
16.00 MHz | 8.2 | 47.2 | 39.0 | 44.2 | 36.0 | 39.7 | 36.7 | 25.0 | |
20.00 MHz | 9.3 | 45.8 | 36.5 | 42.8 | 33.5 | 37.8 | 34.8 | 25.0 | |
25.00 MHz | 10.4 | 44.3 | 33.9 | 41.3 | 30.9 | 35.8 | 32.8 | 24.3 | |
31.25 MHz | 11.7 | 42.9 | 31.2 | 39.9 | 28.2 | 33.9 | 30.9 | 23.6 | |
62.50 MHz | 17.0 | 38.4 | 21.4 | 35.4 | 18.4 | 27.9 | 24.9 | 21.5 | |
100.00 MHz | 22.0 | 35.3 | 13.3 | 32.3 | 10.3 | 23.8 | 20.8 | 20.1 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Packaging and Weights
Cable weight | 32.740 kg/km | 22 lb/kft |
Packaging Type | Pull box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Product Specification
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Other Ways to Browse