Warning Icon
This product will be discontinued on: September 30, 2024

For other alternatives, please contact us for more information.

1 Replacement products available

760241164 | UKJ10G-BL

Base Product: UKJ10G

  • Available in:
  • North America

KJ-Series Modular Jack, RJ45, Cat6A Unshielded, Blue

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Color is more prominently visible across the body of the jack
  • Allows for all jack variants to be terminated with the SL termination tool
  • Lacing fixture of the SL termination tool is used to establish the cable termination

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series UKJ Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Blue
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Mounting Keystone faceplates and panels
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 19.30 mm (0.58 x 0.76 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 16.48 mm | 0.649 in
Depth 30.48 mm | 1.2 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 26 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Modular jack
Product Series UKJ Series

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Blue
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Mounting Keystone faceplates and panels
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 19.30 mm (0.58 x 0.76 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 16.48 mm | 0.649 in
Depth 30.48 mm | 1.2 in
Compatible Cable Diameter, maximum 7.24 mm | 0.285 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 26 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

3rd Party Certification - Component

Product Specification

Video

Category 6A KJ Jack termination with SL Style tool
Category 6A KJ Jack termination with SL Style tool

3rd Party Certification - Component

Product Specification

Video

Category 6A KJ Jack termination with SL Style tool
Category 6A KJ Jack termination with SL Style tool