Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760088039 | RFE-MOD-012-5K-MPO-LC02-KYL

Base Product: LGX/1000-MODULES

  • Available in:
  • North America

ReadyPATCH® Multimode OM4 Keyed Module, 12 LC ports, yellow

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Part of the Uniprise® ReadyPATCH® Pre-terminated Fiber line

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber module
Product Brand LazrSPEED® | ReadyPATCH®

General Specifications

Functionality Breakout
Adapters, quantity, front 6
Adapters, quantity, rear 1
Color, front Yellow
Color, rear Gray
Interface, front LC/UPC
Interface Feature, front Keyed
Interface, rear MPO
Interface Feature, rear Male
Polarity Method B
Shuttered Yes
Total Fibers, quantity 12
Total Ports, quantity, front 12

Dimensions

Height 27.94 mm | 1.1 in
Width 129.54 mm | 5.1 in
Depth 127 mm | 5 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED® 550
Insertion Loss Change, mating 0.3 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 0.9 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber module
Product Brand LazrSPEED® | ReadyPATCH®

General Specifications

Functionality Breakout
Adapters, quantity, front 6
Adapters, quantity, rear 1
Color, front Yellow
Color, rear Gray
Interface, front LC/UPC
Interface Feature, front Keyed
Interface, rear MPO
Interface Feature, rear Male
Polarity Method B
Shuttered Yes
Total Fibers, quantity 12
Total Ports, quantity, front 12

Dimensions

Height 27.94 mm | 1.1 in
Width 129.54 mm | 5.1 in
Depth 127 mm | 5 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED® 550
Insertion Loss Change, mating 0.3 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 0.9 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification