Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

884024558/16 | CS44Z1 WHT C6A 4/23 F/UTP RL 500M

Base Product: CS44Z

  • Available in:
  • Asia

CS44Z1 Category 6A, F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS44Z1
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Drain Wire Type Solid
Jacket Color White
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA

Dimensions

Cable Length 500.000 m | 1640.42 ft
Diameter Over Insulated Conductor 1.140 mm | 0.0449 in
Diameter Over Jacket, nominal 7.188 mm | 0.283 in
Conductor Gauge, singles 23 AWG
Drain Wire Gauge 26 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance, maximum 7.8 ohms/100 m | 2.377 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 500 MHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Segregation Class c

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Tape) Material Aluminum/Polyester

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance No Rating
Environmental Space Low Smoke Zero Halogen (LSZH)
Temperature Rating, UL 75 °C | 167.000 °F
Flame Test Method IEC 60332-1
Smoke Test Method IEC 61034-2

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS44Z1
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Drain Wire Type Solid
Jacket Color White
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA

Dimensions

Cable Length 500.000 m | 1640.42 ft
Diameter Over Insulated Conductor 1.140 mm | 0.0449 in
Diameter Over Jacket, nominal 7.188 mm | 0.283 in
Conductor Gauge, singles 23 AWG
Drain Wire Gauge 26 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance, maximum 7.8 ohms/100 m | 2.377 ohms/100 ft
Delay Skew, maximum 45 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 500 MHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Segregation Class c

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Tape) Material Aluminum/Polyester

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Acid Gas Test Method IEC 60754-2
EN50575 CPR Cable EuroClass Fire Performance No Rating
Environmental Space Low Smoke Zero Halogen (LSZH)
Temperature Rating, UL 75 °C | 167.000 °F
Flame Test Method IEC 60332-1
Smoke Test Method IEC 61034-2

Packaging and Weights

Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification

Recommended for You

Recommended for You