F07925-000 | OCM5-SP11W00S2-18DASIA-U
- Available in:
- EMEA
OCM5 Fiber Optic Splitter Module, Planar, one 1x32 Splitter, singlemode, SC/APC, symmetrical split ratio, 1.8 m pigtails
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | OCM5 |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Access | Front |
Application | For use with FIST cabinets |
Circuits, quantity | 1 |
Distribution Type | 1 x 32 splitter |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 154 mm | 6.063 in |
Width | 16 mm | 0.63 in |
Depth | 142 mm | 5.591 in |
Pigtail Length, Input | 1.8 m | 5.906 ft |
Pigtail Length, Output | 1.8 m | 5.906 ft |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | OCM5 |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Access | Front |
Application | For use with FIST cabinets |
Circuits, quantity | 1 |
Distribution Type | 1 x 32 splitter |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 154 mm | 6.063 in |
Width | 16 mm | 0.63 in |
Depth | 142 mm | 5.591 in |
Pigtail Length, Input | 1.8 m | 5.906 ft |
Pigtail Length, Output | 1.8 m | 5.906 ft |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse