EM2200-001-US | OFDC-C12-BRKSTRAND
Base Product: OFDC-ACC
- Available in:
- Asia
- EMEA
- Latin America
- North America
OFDC-C12 Strand mount bracket, set of two hangers with mounting hardware, Build America Buy America (BABA)
Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Mounting bracket |
Product Series | OFDC |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Location of Manufacturing | Coming soon |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Mounting bracket |
Product Series | OFDC |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Location of Manufacturing | Coming soon |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
Strand Mounting Bracket Installation
Strand Mounting Bracket Installation
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Strand Mounting Bracket Installation
Strand Mounting Bracket Installation
Visio Stencil
Warranty
Other Ways to Browse