Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CSC5-B3E5A1BA000

Base Product: CSC

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

NOVUX™ CSC150 Compact Fiber Closure, trays with island, splice/patch, 8 SC/APC adapters, 8 SC/APC pigtails, no splitters, no mounting bracket, black

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • CommScope’s new NOVUX™ non-hardened compact closure designed for the drop (access) network
  • Configurable as splice only or connectorized solution
  • Octopus™ gel compatible with high end environmental specifications for aerial, pedestal, underground and direct buried applications
  • Available in black (RAL 9005) and gray (RAL 7035)
  • NOVUX™ compact closures come with a QR code link to product documentation and C-track
  • Modular design compatible with a range of accessories such as mounting brackets, cable retentions, grounding, etc.
  • Removable inner body with 360-degree access for ease of fiber installation

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Single-ended, rectangular fiber closure
Product Brand NOVUX™
Product Series CSC 150

General Specifications

Cable Sealing Type Compressed gel
Closure Sealing Type Hinged with latch
Closure Style Single-ended
Color Black
Mounting Pole | Wall
Port Type SC/APC
Port, quantity 8
Splicing Capacity, maximum 72
Splicing Capacity, Single Fusion, maximum 72
Splitter Type No splitter
Splitter, quantity 0

Dimensions

Height 357 mm | 14.055 in
Width 185.4 mm | 7.299 in
Depth 115 mm | 4.528 in

Environmental Specifications

Environmental Space Outdoor
UV Resistance UV stabilized

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Packaging Type Box | Carton

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Single-ended, rectangular fiber closure
Product Brand NOVUX™
Product Series CSC 150

General Specifications

Cable Sealing Type Compressed gel
Closure Sealing Type Hinged with latch
Closure Style Single-ended
Color Black
Mounting Pole | Wall
Port Type SC/APC
Port, quantity 8
Splicing Capacity, maximum 72
Splicing Capacity, Single Fusion, maximum 72
Splitter Type No splitter
Splitter, quantity 0

Dimensions

Height 357 mm | 14.055 in
Width 185.4 mm | 7.299 in
Depth 115 mm | 4.528 in

Environmental Specifications

Environmental Space Outdoor
UV Resistance UV stabilized

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Packaging Type Box | Carton