NOVUX™ CSC150 Compact Fiber Closure, trays with island, splice/patch, 8 SC/APC adapters, 8 SC/APC pigtails, no splitters, mounting bracket, black
Features and Benefits
- CommScope’s new NOVUX™ non-hardened compact closure designed for the drop (access) network
- Configurable as splice only or connectorized solution
- Octopus™ gel compatible with high end environmental specifications for aerial, pedestal, underground and direct buried applications
- Available in black (RAL 9005) and gray (RAL 7035)
- NOVUX™ compact closures come with a QR code link to product documentation and C-track
- Modular design compatible with a range of accessories such as mounting brackets, cable retentions, grounding, etc.
- Removable inner body with 360-degree access for ease of fiber installation
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | CSC 150 |
General Specifications
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Mounting | Pole | Wall |
Port Type | SC/APC |
Port, quantity | 8 |
Splicing Capacity, maximum | 72 |
Splicing Capacity, Single Fusion, maximum | 72 |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 357 mm | 14.055 in |
Width | 185.4 mm | 7.299 in |
Depth | 115 mm | 4.528 in |
Environmental Specifications
Environmental Space | Outdoor |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | CSC 150 |
General Specifications
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Mounting | Pole | Wall |
Port Type | SC/APC |
Port, quantity | 8 |
Splicing Capacity, maximum | 72 |
Splicing Capacity, Single Fusion, maximum | 72 |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 357 mm | 14.055 in |
Width | 185.4 mm | 7.299 in |
Depth | 115 mm | 4.528 in |
Environmental Specifications
Environmental Space | Outdoor |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse