760253016 | SRC3-SPLICE-KIT01-USF
Base Product: SRC
- Available in:
- Asia
- EMEA
- Latin America
- North America
NOVUX™ Specialty Range Closure 100, splice only, no adapters, no splitters, 12 splices, SMOUV® 45mm splice protectors, black, 2x NVX-CR-MC-FT-NN & 2x NVX-CR-MC-RD-NN cable retention, TelSplice connector
Features and Benefits
- Modern drop solution offering providers the agility and flexibility to use it in last-mile fiber network applications, both above and below ground
- Protected from harsh conditions by CommScope’s Octopus gel sealing technology
- Agnostic to connectivity technologies: splice, connector, field-installable connector for agility and flexibility
- Identification plate for either QR code or customer logo
- QR code and CommScope cTrak® app for one-click access to all product information
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | SRC100 |
General Specifications
Cable Capacity, Drop | 4 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 4 Round 1.2–8.0 mm (0.05–0.31 in) |
Cable Ports Quantity, total | 4 multi-out ports (8 cables) |
Cable Sealing Type | Compressed gel |
Cable Termination Attachments, quantity | 2 |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
Network Area Type | Drop |
Port Type | No adapter | No adapter |
Port, quantity | 0 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 12-way, heat shrink |
Splicing Capacity, maximum | 12 |
Splicing Capacity, Single Fusion, maximum | 12 |
Splicing Type, Supported | Single fusion |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 267 mm | 10.512 in |
Width | 117 mm | 4.606 in |
Depth | 49 mm | 1.929 in |
Cable Entry Drop Port Diameter | 8 mm (0.31 in) mm |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Optical Specifications
Fiber Type | G.652.D | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Above ground | Below ground | Direct burial |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
UV Resistance | UV stabilized |
Water Resistance | Flash test valve at 2 psi (20 kPa) |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Box | Carton |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | NOVUX™ |
Product Series | SRC100 |
General Specifications
Cable Capacity, Drop | 4 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 4 Round 1.2–8.0 mm (0.05–0.31 in) |
Cable Ports Quantity, total | 4 multi-out ports (8 cables) |
Cable Sealing Type | Compressed gel |
Cable Termination Attachments, quantity | 2 |
Closure Sealing Type | Hinged with latch |
Closure Style | Single-ended |
Color | Black |
Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
Network Area Type | Drop |
Port Type | No adapter | No adapter |
Port, quantity | 0 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 12-way, heat shrink |
Splicing Capacity, maximum | 12 |
Splicing Capacity, Single Fusion, maximum | 12 |
Splicing Type, Supported | Single fusion |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 267 mm | 10.512 in |
Width | 117 mm | 4.606 in |
Depth | 49 mm | 1.929 in |
Cable Entry Drop Port Diameter | 8 mm (0.31 in) mm |
Material Specifications
Material Type | Impact-resistant polymer |
Optical Specifications
Fiber Type | G.652.D | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Above ground | Below ground | Direct burial |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
UV Resistance | UV stabilized |
Water Resistance | Flash test valve at 2 psi (20 kPa) |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
NOVUX™ Specialty Range Closure SRC100
NOVUX™ Specialty Range Closure SRC100
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NOVUX™ Specialty Range Closure SRC100
NOVUX™ Specialty Range Closure SRC100
Warranty
Other Ways to Browse