Hardened Multifiber Optical Connector (HMFOC) cable assembly, HMFOC plug to 12 LC Simplex, 12-fiber
Configure Product Variants
Product Variants
Configure and display product variants of MHBD-F0K1A by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | UOM | ||
---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Fiber drop cable assembly |
Product Series | MHBD |
Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
Cable Type | Dielectric - Flat |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Connector B, quantity | 12 |
Color, boot B | White |
Color, connector B | Blue |
Interface, Connector A | Hardened multi-fiber (HMFOC) plug |
Interface Feature, connector A | Female |
Interface, Connector B | LC/UPC |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Breakout Length, connector B | 711.200 mm | 28 in |
Cable Assembly Length Range (m) | 1 – 900 |
Cable Assembly Length Range (ft) | 10 – 1000 |
Cable Outer Diameter | 4.5 x 8.0 mm (0.18 x 0.31 in) |
Ordering Tree
Click on image to enlarge. |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
Minimum Bend Radius, unloaded | 63.5 mm | 2.5 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.45 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Latin America | North America |
Product Type | Fiber drop cable assembly |
Product Series | MHBD |
Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
Cable Type | Dielectric - Flat |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Connector B, quantity | 12 |
Color, boot B | White |
Color, connector B | Blue |
Interface, Connector A | Hardened multi-fiber (HMFOC) plug |
Interface Feature, connector A | Female |
Interface, Connector B | LC/UPC |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Breakout Length, connector B | 711.200 mm | 28 in |
Cable Assembly Length Range (m) | 1 – 900 |
Cable Assembly Length Range (ft) | 10 – 1000 |
Cable Outer Diameter | 4.5 x 8.0 mm (0.18 x 0.31 in) |
Mechanical Specifications
Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
Minimum Bend Radius, unloaded | 63.5 mm | 2.5 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.45 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse