NOVUX™ Prodigy™ Hardened Tap Terminal, 95/5, 19 dB, One Input port, 2 drop ports and one Through port, Stubless
Features and Benefits
- NOVUX™ Hardened Multi-fiber Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
- Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
- NOVUX™ Prodigy™ HTT Tap terminals are available in 2-port, 4-port and 8-port models, depending on the number of drop ports required. Each model is available with a range of tap values depending on how much optical power should be dropped off at each location
- HTT tap terminals are stubless with a Prodigy™ Input port and a Through Port for non-terminating taps
- NOVUX™ Prodigy™ smaller terminal size for aesthetics and allowing installation in constrained spaces
- NOVUX™ Prodigy™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
- CommScope Product ID plate with QR code link to product documents and C-Track
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with tap |
Product Brand | NOVUX™ |
Product Series | HTT |
Minimum Order Quantity | 1 |
General Specifications
Cable Type | No cable (stubless) |
Distribution Type | 2-port tap |
Drop Port Type | Hardened Prodigy SC/APC |
Enclosure Color | Black (RAL 9005) |
Forward Port Type | Hardened Prodigy SC/APC |
Forward Port, quantity | 1 |
Input Tap, quantity | 1 |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened Prodigy SC/APC |
Split Ratio | 95/5 |
Stub Type | No tail |
Tap Ports, quantity | 2 |
Thru Tap, quantity | 1 |
Dimensions
Height | 80 mm | 3.150 in |
Width | 78.94 mm | 3.108 in |
Length | 161.42 mm | 6.355 in |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. | |
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Hardened plastic |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Tap Drop Loss, maximum | 19 dB |
Tap Thru Loss, maximum | 1.3 dB |
Tap Value | 19 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | Telcordia GR-771-CORE, Issue 2 |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with tap |
Product Brand | NOVUX™ |
Product Series | HTT |
Minimum Order Quantity | 1 |
General Specifications
Cable Type | No cable (stubless) |
Distribution Type | 2-port tap |
Drop Port Type | Hardened Prodigy SC/APC |
Enclosure Color | Black (RAL 9005) |
Forward Port Type | Hardened Prodigy SC/APC |
Forward Port, quantity | 1 |
Input Tap, quantity | 1 |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened Prodigy SC/APC |
Split Ratio | 95/5 |
Stub Type | No tail |
Tap Ports, quantity | 2 |
Thru Tap, quantity | 1 |
Dimensions
Height | 80 mm | 3.150 in |
Width | 78.94 mm | 3.108 in |
Length | 161.42 mm | 6.355 in |
Material Specifications
Enclosure Material Type | Hardened plastic |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Tap Drop Loss, maximum | 19 dB |
Tap Thru Loss, maximum | 1.3 dB |
Tap Value | 19 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | Telcordia GR-771-CORE, Issue 2 |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box |
Click on image to enlarge. | |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Other Ways to Browse