NOVUX™ Prodigy™ Hardened Standard Closure, 4 ports Left Hand Side, 1 Tray, Black
Features and Benefits
- The NOVUX™ HSC1 Prodigy™ closure is optimized for building façade applications where as many as eight customers can be connector using hardened Prodigy™ drop cables
- NOVUX™ Prodigy™ smaller terminal size for aesthetics and allowing installation in constrained spaces
- Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
- Can be used in conjunction with Commscope retractable cable or Micro Structure cable
- Locking mechanism included for extra security
- Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
- CommScope Product ID plate with QR code link to product documents and C-Track
- NOVUX™ Prodigy™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
Specifications
Product Classification
Regional Availability | EMEA |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Access terminal, without splitter/tap |
Product Brand | NOVUX™ |
Product Series | HSC1 |
Minimum Order Quantity | 1 |
General Specifications
Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Sealing Type | Gasket/grommet configuration |
Distribution Type | 4 ports |
Drop Port Type | Hardened Prodigy SC/APC |
Drop Port, quantity | 4 |
Enclosure Color | Black (RAL 9005) |
Mounting | Facade | Wall |
Port Type | Hardened Prodigy SC/APC |
Port, quantity | 4 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 18-way, heat shrink |
Splicing Capacity, maximum | 18 |
Splicing Type, Supported | Single fusion |
Splitter, quantity | 0 |
Dimensions
Height | 89 mm | 3.504 in |
Width | 130 mm | 5.118 in |
Length | 215 mm | 8.465 in |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Hardened plastic |
Optical Specifications
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Single Ports, maximum | 0.4 dB |
Return Loss, Connector, typical | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Facade | Outdoor |
Qualification Standards | IEC 61753-1, category A -free breathing terminal- | IP55 (IEC 60529 and IEC 63334) -free breathing terminal- |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box |
Weight, net | 0.595 kg | 1.312 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Access terminal, without splitter/tap |
Product Brand | NOVUX™ |
Product Series | HSC1 |
Minimum Order Quantity | 1 |
General Specifications
Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Sealing Type | Gasket/grommet configuration |
Distribution Type | 4 ports |
Drop Port Type | Hardened Prodigy SC/APC |
Drop Port, quantity | 4 |
Enclosure Color | Black (RAL 9005) |
Mounting | Facade | Wall |
Port Type | Hardened Prodigy SC/APC |
Port, quantity | 4 |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 18-way, heat shrink |
Splicing Capacity, maximum | 18 |
Splicing Type, Supported | Single fusion |
Splitter, quantity | 0 |
Dimensions
Height | 89 mm | 3.504 in |
Width | 130 mm | 5.118 in |
Length | 215 mm | 8.465 in |
Material Specifications
Enclosure Material Type | Hardened plastic |
Optical Specifications
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Single Ports, maximum | 0.4 dB |
Return Loss, Connector, typical | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Facade | Outdoor |
Qualification Standards | IEC 61753-1, category A -free breathing terminal- | IP55 (IEC 60529 and IEC 63334) -free breathing terminal- |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box |
Weight, net | 0.595 kg | 1.312 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse