Fiber Optic Indoor Drop Cable Assembly, SC/APC to Stub, 3mm, 100M
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber drop cable assembly |
Product Series | FID |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | Unterminated |
Jacket Color | Ivory |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length | 100.000 m | 328.084 ft |
Cable Outer Diameter | 3.0 mm (0.12 in) |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 30 N | 6.744 lbf |
Tensile Load, short term, maximum | 100 N | 22.481 lbf |
Cable Crush Resistance, maximum | 15 N/mm | 85.652 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 7.9 kg/km | 5.309 lb/kft |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber drop cable assembly |
Product Series | FID |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | Unterminated |
Jacket Color | Ivory |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length | 100.000 m | 328.084 ft |
Cable Outer Diameter | 3.0 mm (0.12 in) |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 30 N | 6.744 lbf |
Tensile Load, short term, maximum | 100 N | 22.481 lbf |
Cable Crush Resistance, maximum | 15 N/mm | 85.652 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 7.9 kg/km | 5.309 lb/kft |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse