FHBDW-H2Q22
Base Product: FHBDW-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Discrete Fiber drop assembly, hardened full size to LC Duplex, 2 fiber Round Dielectric Cable, Ericsson 2203 / 2205
Configure Product Variants
Product Variants
Configure and display product variants of FHBDW-H2Q22 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FHBDW |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Dielectric - Round |
Connector A, quantity | 2 |
Color, boot A | Black |
Color, connector A | Black |
Connector B, quantity | 2 |
Color, boot B | White |
Color, connector B | Blue |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | Duplex |
Jacket Color | Black |
Total Fibers, quantity | 2 |
Dimensions
Breakout Length, connector A | 609.600 mm | 24 in |
Breakout Length, connector B | 609.600 mm | 24 in |
Cable Assembly Length Range (ft) | 1 – 200 |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, furcation | 61 mm | 2.402 in |
Optical Specifications
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FHBDW |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Dielectric - Round |
Connector A, quantity | 2 |
Color, boot A | Black |
Color, connector A | Black |
Connector B, quantity | 2 |
Color, boot B | White |
Color, connector B | Blue |
Interface, Connector A | SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | Duplex |
Jacket Color | Black |
Total Fibers, quantity | 2 |
Dimensions
Breakout Length, connector A | 609.600 mm | 24 in |
Breakout Length, connector B | 609.600 mm | 24 in |
Cable Assembly Length Range (ft) | 1 – 200 |
Mechanical Specifications
Minimum Bend Radius, furcation | 61 mm | 2.402 in |
Optical Specifications
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Ordering Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse